TV.S 355
- Metal enclosure
- Good resistance to oil and petroleum spirit
- Actuator heads can be repositioned by 4 x 90°
- 66,7 mm x 107 mm x 65,3 mm
- Actuator shaft can be turned 360°
Product type description: TV(1)S 355-(2)Z-(3) |
(1) | |
8 | Shaft bore Ø 8 mm |
10 | Shaft bore Ø 10 mm |
(2) | |
02 | 2 NC contact |
03 | 3 NC contact |
11 | 1 NO contacts/1 NC contact |
12 | 1 NO contact/2 NC contacts |
(3) | |
without | Cable entry M20 |
NPT | Cable entry NPT 1/2" |
ST | M12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
ST-2310 | M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
G24 | with LED (only available for version with one NO and one NC contact) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Number of safety contacts
Certificates
System components
Accessories
UNIVERSAL JOINT K2 CPL. UNIV.JOINT TV10S 335
- Factory-mounted pins
- Universal joint to compensate axial displacement