UAM-05LPA-T301
Item number:103058634

Product features
- Safety laser scanner with I/O interface
- Flying lead cable 3m
- Configuration via SD card, USB or Ethernet interface
- High accuracy at close range
- Improved dirt resistance
- Safety protection of reference areas
- User-friendly configuration software
- Encoder input for AGVs
- Muting- and Interlock Function
- Data output via ethernet
- Master-Slave-Function
Ordering data
Product type descriptionUAM-05LPA-T301
Article number (order number)103058634
EAN (European Article Number)4030661660707
eCl@ss number, version 12.027-27-27-05
eCl@ss number, version 11.027-27-27-05
eCl@ss number, version 9.027-27-27-05
ETIM number, version 7.0EC002550
ETIM number, version 6.0EC002550
General data
StandardsEN IEC 61496-1EN IEC 61496-3
Reaction time, minimum60ms
Gross weight1,002g
General data - Features
Number of fail-safe digital outputs2
Number of zone-sets of warn and safety ranges, maximum32
Safety classification
StandardsEN IEC 61508
Performance Level, up tod
Category3
Safety Integrity Level (SIL), suitable for applications in2
Safety type in accordance with IEC 61496-13
Mechanical data
Range, protection field, minimum0.1m
Range, protection field, maximum5m
Opening angle270°
Wave length of the laserdiode905nm
None safe warning zone, maximum30m
Mechanical data - Connection technique
Length of cable3m
TerminationConnecting cable, 22-core
Mechanical data - Dimensions
Length80mm
Width80mm
Height95mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-10 ... +50 °C
Storage and transport temperature-25 ... +70 °C
Laser class1
Electrical data
Rated operating voltage24VDC
Electrical power consumption6W
Electrical power consumption, maximum50W
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 08:45