UK 434Y-1S/3OE
Archive
Item number:101190901


Ordering data
Note (Delivery capacity)Not available!
Product type descriptionUK 434Y-1S/3OE
Article number (order number)101190901
EAN (European Article Number)4030661349930
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatescULus
General data
Gross weight450g
General data - Features
Number of normally closed (NC)3
Number of normally open (NO)1
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Electrical data
Switching elementNO contact, NC contact
Switching principleSlow action
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 06:21