V-SK4P-M12-S-G-1,0M-BK-2-X-A-4-69
Item number:103002577

Please log in to see prices
Ordering data
Product type descriptionV-SK4P-M12-S-G-1,0M-BK-2-X-A-4-69
Article number (order number)103002577
EAN (European Article Number)4030661424514
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-101
Gross weight63g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Number of cable wires4
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable1m
Number of cable wires4
Wire cross-section0.34mm²
Cable diameter4.7mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typFemale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Mechanical data - connector side B
Connector typMale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP65IP67IP69
Ambient temperature (Connector)-30 ... +90 °C
Ambient temperature (fixed)-50 ... +90 °C
Umgebungstemperatur (bewegt)-30 ... +90 °C
Ambient temperature (drag chain)-25 ... +60 °C
Electrical data
Thermal test current4A
Rated operating voltage250VAC
Operating current4,000mA
Pin assignment
PIN 1White
PIN 2Brown
PIN 3green
PIN 4yellow
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 08:11