V-SK4P-M12/M8-S-G-1M-BK-2-X-A-4
Item number:103003648


Please log in to see prices
Ordering data
Product type descriptionV-SK4P-M12/M8-S-G-1M-BK-2-X-A-4
Article number (order number)103003648
EAN (European Article Number)4030661429205
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-101
Gross weight50g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Number of poles4
Number of cable wires4
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable1m
Number of cable wires4
Wire cross-section0.3mm2
Cable diameter6mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typFemale connector, M8
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Mechanical data - connector side B
Connector typMale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Ambient conditions
IP Degree of protectionIP67
Ambient temperature (Connector)-25 ... +85 °C
Ambient temperature (fixed)-50 ... +90 °C
Umgebungstemperatur (bewegt)-25 ... +90 °C
Electrical data
Thermal test current4A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current4,000mA
Pin assignment
PIN 1Brown
PIN 2White
PIN 3Blue
PIN 4Black
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 18:44