V-SS4P-M12-S-G-1,5M-BK-2-X-A-4-69
Item number:103025140


Please log in to see prices
Ordering data
Product type descriptionV-SS4P-M12-S-G-1,5M-BK-2-X-A-4-69
Article number (order number)103025140
EAN (European Article Number)4030661512297
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
Gross weight81g
General data - Features
Number of cable wires4
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable1.5m
Wire cross-section0.25mm2
Colour of the Cable mantleGreen
Mechanical data - connector side A
Connector typMale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Colour of the handleBlack
Mechanical data - connector side B
Connector typMale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Colour of the handleBlack
Electrical data
Thermal test current4A
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 08:17