VFB-SK5P/8P-M12-S-G-0,5M-BK-2-X-A-4
Item number:103013303


Product features
- Interconnector
Ordering data
Product type descriptionVFB-SK5P/8P-M12-S-G-0,5M-BK-2-X-A-4
Article number (order number)103013303
EAN (European Article Number)4030661552767
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-101
Gross weight47g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Number of cable wires5
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable0.5m
Number of cable wires5
Wire cross-section0.25mm2
Cable diameter4.3mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typMale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Number of pol, side A5
Mechanical data - connector side B
Connector typFemale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Number of pol, side B8
Ambient conditions
IP Degree of protectionIP67IP68
Ambient temperature (Connector)-25 ... +85 °C
Ambient temperature (fixed)-40 ... +90 °C
Umgebungstemperatur (bewegt)-30 ... +90 °C
Ambient temperature (drag chain)-25 ... +60 °C
Electrical data
Thermal test current4A
Rated operating voltage60VAC
Rated operating voltage60VDC
Operating current4,000mA
Pin assignment
PIN 1Brown
PIN 2Blue
PIN 3Black
PIN 4White
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 22:22