VFB-SK8P/4P-M12-S-G-2,5M-BK-2-X-A-4
Item number:103032864


Product features
- Interconnector
Ordering data
Product type descriptionVFB-SK8P/4P-M12-S-G-2,5M-BK-2-X-A-4
Article number (order number)103032864
EAN (European Article Number)4030661529868
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-101
Gross weight92g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Number of cable wires4
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable2.5m
Number of cable wires4
Wire cross-section0.25mm2
Cable diameter4.3mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typMale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Number of pol, side A8
Mechanical data - connector side B
Connector typFemale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Number of pol, side B4
Ambient conditions
IP Degree of protectionIP65IP67IP68
Ambient temperature (Connector)-25 ... +85 °C
Ambient temperature (fixed)-40 ... +90 °C
Umgebungstemperatur (bewegt)-30 ... +90 °C
Ambient temperature (drag chain)-25 ... +60 °C
Electrical data
Thermal test current2A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current2,000mA
Pin assignment
PIN 1Brown
PIN 2Blue
PIN 3Black
PIN 4White
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 18:44