VFB-SK8P/4P-M12/M8-S-G-3M-BK-2-X-A-4
Item number:103041720


Product features
- Adapter cable BNS sensor (02z) to SFB
Ordering data
Product type descriptionVFB-SK8P/4P-M12/M8-S-G-3M-BK-2-X-A-4
Article number (order number)103041720
EAN (European Article Number)4030661558462
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61076-2-101
Gross weight103g
General data - Features
Halogen freeYes
Cable drag chain suitableYes
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable3m
Number of cable wires4
Wire cross-section0.25mm2
Cable diameter4.3mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Material of the Cable mantlePUR
Mechanical data - connector side A
Connector typMale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Number of pol, side A8
Mechanical data - connector side B
Connector typFemale connector, M8
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Number of pol, side B4
Ambient conditions
IP Degree of protectionIP65IP67IP68
Ambient temperature (Connector)-25 ... +85 °C
Ambient temperature (fixed)-40 ... +90 °C
Umgebungstemperatur (bewegt)-30 ... +90 °C
Ambient temperature (drag chain)-25 ... +60 °C
Electrical data
Thermal test current2A
Rated operating voltage30VAC
Rated operating voltage30VDC
Operating current2,000mA
Pin assignment
ConnectionConnector 1
PIN 1Brown
PIN 2White
PIN 3Blue
PIN 4Black
ConnectionConnector 2
PIN 1n.c.
PIN 2brown
PIN 3n.c.
PIN 4white
PIN 5n.c.
PIN 6blue
PIN 7black
PIN 8n.c.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:55