Z2FH 232-11/11-2618
Archive
Item number:101194761


Product features
- 2 contacts per pedal
- Protective shield with wide opening
- double-pedal type
- Low operating height of pedal
- High level of stability
- 2 cable entries M 25 x 1.5
- Aluminium enlosure
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionZ2FH 232-11/11-2618
Article number (order number)101194761
EAN (European Article Number)4030661359533
eCl@ss number, version 12.027-37-12-18
eCl@ss number, version 11.027-37-12-18
eCl@ss number, version 9.027-37-12-18
General data
StandardsBG-GS-ET-15DIN VDE 0660-200EN IEC 60947-5-1
Housing materialAluminium
Housing coating materialpowder-coated
Material of the pedalGlass-fibre, reinforced thermoplastic
Material of the protective shieldAluminium
Colour of the housingRAL 9006 (White aluminum)
Gross weight2,990g
General data - Features
With symbol labelingYes
Protective shieldYes
Probing possible Yes
Number of pedals, NC1
Number of pedals, NO1
Number of cable glands2
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating force, minimum260N
Actuating force, maximum380N
Type of labelinglabel
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Cable entry2 x M25 x 1.5
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length274mm
Width295mm
Height189mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching principleSnap action
Switching elementNC contact, NO contact
Note
Note (General)(-2618) Switch cover with “UP” and “DOWN” stickers
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 01:47