Z4V10H 332-11Y-1183
Archive
Item number:101087025

Product features
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40 mm x 76 mm x 40 mm
- Actuator heads can be repositioned by 4 x 90°
- 1 Cable entry M 20 x 1.5
- Large contact break
- High repeat accuracy of the switching points
- Gold-plated solid siver contacts
- Magnetic-storage snap action system
- Switching system separated from snap action system, providing constant switching point independent of conatct wear
- Design to EN 50041
- only for positioning tasks
- Lever angle adjustable in 10° steps
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionZ4V10H 332-11Y-1183
Article number (order number)101087025
EAN (European Article Number)4030661265216
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50041D
Housing materialLight alloy die-casting
Housing coating materialpainted
Lever materialMetal film
Material of the rodaluminium
Gross weight303g
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementRod lever
Mechanical lifetime, minimum30,000,000Operations
Actuating torque, minimum0.4Nm
Mechanical data - connector side B
Connector typFemale connector
Mechanical data - Dimensions
Length x Width x HeightHeight of sensor: 111 mm (without rod)
Length of sensor52mm
Width of sensor40mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Maximum switching frequency3,000/h
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
Note
Note (General)(1183) Aluminium rod 200mm x 6mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 18:30