ZQ 900-11
Item number:101184327

Product features
- 3 cable entries M 20 x 1.5
- Metal enclosure
- one-side operation / wire up to 75 m long
- Release push button
- Position indicator
- Robust design
- Large wiring compartment
- Twisting of towing eye not possible
- External watertight collar
- wire pull and breakage detection
Ordering data
Product type descriptionZQ 900-11
Article number (order number)101184327
EAN (European Article Number)4030661332741
eCl@ss number, version 12.027-37-12-01
eCl@ss number, version 11.027-37-12-01
eCl@ss number, version 9.027-37-12-01
ETIM number, version 7.0EC002033
ETIM number, version 6.0EC002033
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850
Housing materialMetal, zinc die-cast
Housing coating materialpainted
Material of the housing coverGlass-fibre, thermoplastic
Length of the wire, maximum75m
Gross weight1,300g
General data - Features
Indicator lampNo
Number of auxiliary contacts1
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor69.7mm
Width of sensor71.5mm
Height of the Sensor, minimum220.3mm
Height of the Sensor, maximum236.3mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +70 °C
Relative humidity, maximum95%
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Material of the contacts, electricalSilver
Note
Note (General)As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.At 2 m ... 5 m distance intermediate wire supports are required, see accessoriesFor lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m.Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.The screwed G24-M20 indicator lamp must be ordered separately, see accessories.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 02:21