ZS 232-02-1637 SOCKEL KPL.
Item number:101152799


Product features
- Gold-plated solid siver contacts
Ordering data
Product type descriptionZS 232-02-1637 SOCKEL KPL.
Article number (order number)101152799
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorGlass-fibre, thermoplastic
General data - Features
Number of normally closed (NC)2
Mechanical data
Actuating elementPlunger
Mechanical lifetime, minimum20,000,000Operations
Actuating force9N
Contact opening2 x 2 mm
Actuating speed10mm/min
Note (Switchover time)Switchover time in accordance with actuating speed
Mechanical data - Connection technique
TerminationScrew terminals
Cable section, maximum2.5 mm²
Ambient conditions
IP Degree of protectionIP40
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Degree of pollution3
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching principleSnap action with self-cleaning contact
Bounce duration, maximum3ms
Maximum switching frequency5,000/h
Switchover time, maximum5ms
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 02:24