ZSM 241-01XR-R
Item number:101174458

Please log in to see prices
Ordering data
Product type descriptionZSM 241-01XR-R
Article number (order number)101174458
EAN (European Article Number)4030661303765
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1
Housing construction formrectangular
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight240g
General data - Features
Suitable for elevatorsYes
Safety functionsYes
Number of safety contacts1
Safety classification - Safety outputs
B10D Normally-closed contact (NC)50,000Operations
Mechanical data
Actuating elementPlunger
Latching positionbottom
Position of the cable glandright
Mechanical lifetime, minimum50,000Operations
Mechanical data - Connection technique
TerminationPre-wired cable
Mechanical data - Dimensions
Length of sensor94mm
Width of sensor33mm
Height of sensor33mm
Ambient conditions
IP Degree of protectionIP54
Ambient temperature-25 ... +40 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current4A
Rated control voltage at AC 50 Hz, maximum230VAC
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching element1 NC contact
Switching principleElectromagnetic resetLatchingMagnet Snap Action
Material of the contacts, electricalSilver
Electrical data - Magnet control
Switch-on time, maximum9s
Off-duty time, minimum291s
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 01:12