AZ 05 KT 08106
AZ 05 KT 08106
Downloads
- Single-conductor entry with strain relief
- Thermoplastic enclosure
- Contact pins in the switch
- 1 Actuating planes
- Protection against accidental contact with additional wall
- transparent cover
- fixing screws M4 undetachable, captive
- Fitting dimensions suitable for AZ 05x
- Self-cleaning through the frictional mouvement of the contact bridges
Ordering data
Product type description |
AZ 05 KT 08106 |
Article number (order number) |
151195811 |
eCl@ss number, version 12.0 |
27-27-06-10 |
eCl@ss number, version 11.0 |
27-27-06-10 |
eCl@ss number, version 9.0 |
27-27-06-10 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
General data
Standards |
EN 81 |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Material of the housing cover |
transparent thermoplastic, self-extinguishing |
Gross weight |
40 g |
General data - Features
Suitable for elevators |
Yes |
Number of safety contacts |
1 |
Mechanical data
Actuating panels |
1 |
Mechanical life, minimum |
1,000,000 Operations |
Actuating stroke |
5 mm |
Actuating force, approx. |
1.6 N |
Mounting |
Round holes |
Mechanical data - Connection technique
Cable entry |
Single-conductor entry with strain relief |
Termination |
Screw terminals M20 x 1.5 |
Mechanical data - Dimensions
Width |
72 mm |
Height |
40 mm |
Depth |
26 mm |
Ambient conditions
Degree of protection |
IP00 |
Ambient temperature |
-15 ... +70 °C |
Relative humidity, maximum |
95 % |
Note (Relative humidity) |
non-condensing |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Electrical data
Thermal test current |
4 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2 A |
Utilisation category DC-13 |
200 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
Opener (NC) |
Switching principle |
Self-cleaning pressure contact |
Material of the contacts, electrical |
Silver-plated Cu rivets |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Note
Note (General) |
The connecting screws can be sealed with plugs. (2 plugs per switch) |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
BG-test certificate
EC Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
UK Declaration of Conformity |
Company: | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA www.schmersal.com.cn |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZ 05, AZ 051, AZ 052, AZ 053, AZ 06, AZ 061, AZ 062, AZ 063, AZ 07, AZ 13, AZ 14 |
Type: | See ordering code |
Year of construction: | See identification plate |
Description of the component: | Door contact |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 81-20:2020 EN 81-50:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Shanghai, September 8, 2022 |
Authorised signature Michele Seassaro Managing Director |
EU-Konformitätserklärung |
Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | AZ 05, AZ 051, AZ 052, AZ 053, AZ 06, AZ 061, AZ 062, AZ 063, AZ 07, AZ 13, AZ 14 |
Typ: | siehe Typenschlüssel |
Baujahr: | siehe Typenschild |
Beschreibung des Bauteils: | Türkontakt |
Einschlägige Richtlinien: | Niederspannungsrichtlinie | 2014/35/EU |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 81-20:2020 EN 81-50:2020 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Shanghai, 7. September 2022 |
Rechtsverbindliche Unterschrift Michele Seassaro Geschäftsführer |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/05/2024, 8:41 pm