AZ 06-13 B/18
Item number:
131057928
AZ 06-13 B/18
Item number:
131057928
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- Contact pin in actuator bridge
- for AZ 06x, AZ 06, AZ 07, AZ 08, AZ 13, AZ 14-1, AZ 19
Ordering data
Product type description |
AZ 06-13 B/18 |
Article number (order number) |
131057928 |
EAN (European Article Number) |
8905236105401 |
eCl@ss number, version 12.0 |
27-27-06-10 |
eCl@ss number, version 11.0 |
27-27-06-10 |
eCl@ss number, version 9.0 |
27-27-06-10 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
General data
Material of the actuator |
Brass with thermoplastic silver coating |
Gross weight |
4 g |
Mechanical data
Actuator |
straight |
Mechanical data - Dimensions
Length |
18 mm |
Width |
41 mm |
Depth |
12 mm |
Accessory
Recommendation (product combination) |
AZ 06x AZ 06 AZ 07 AZ 08 AZ 13 AZ 14-1 AZ 19 |
Product picture (catalogue individual photo)
Dimensional drawing actuator
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/06/2025, 1:58 pm