schmersal_s_icon.png

AZ 15ZVK-M16

Item number: 131152787

Downloads

ePLAN Data
CADENAS CAD Data
Product type description:

AZ 15 ZV(1)K-(2)-(3)


(1)
withoutEjection force
RLatching force 30 N

(2)
M16cable entry M16
M20Cable entry M20
STM12 connector, 4 pole

(3)
2254Latching force 5 N
1762Front mounting
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 3 cable entries M 16 x 1.5
  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 52 mm x 75 mm x 30 mm
  • Universal coding
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Insensitive to soiling

Ordering data

Product type description

AZ 15ZVK-M16

Article number (order number)

131152787

EAN (European Article Number)

8905236103971

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

100 g

General data - Features

Ejection force

Yes

Suitable for elevators

Yes

Number of safety contacts

1

Number of cable glands

3

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Positive break travel

8 mm

Positive break force per NC contact, minimum

10 N

Positive break force, minimum

10 N

Actuating speed, maximum

2 m/s

Mounting

Screws

Type of the fixing screws

2x M6

Mechanical data - Connection technique

Cable entry

3 x M16 x 1,5

Termination

Screw terminals

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Allowed type of cable

solid single-wire

solid multi-wire

flexible

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

52 mm

Height of sensor

75 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +80 °C

Storage and transport temperature

-40 ... +85 °C

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Switching element

1 NC contact

Switching principle

slow action, positive break NC contact

Maximale Schalthäufigkeit

4,000 /h

Material of the contacts, electrical

Silver

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Language filter

Download the latest version of Adobe Reader

Switch travel diagram

Diagram

UK Declaration of Conformity LOG_COM_lo1de01s
Company:Schmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune - 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZ 15
AZ 16
Type:See ordering code
Description of the component:Positive break position switch with separate actuator for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations
2008

2012
Designated standards:EN 60947-5-1: 2017
ISO 14119: 2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Pune, December 20, 2022
  GRA_SIG_ksig-y36
 Authorised signature
Sagar Jeevan Bhosale
Managing Director
EU-Konformitätserklärung LOG_COM_lo1de01s
OriginalSchmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune – 412 220
Maharashtra
India
Internet: www.schmersal.in
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:AZ 15
AZ 16
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Zwangsöffnender Positionsschalter mit getrenntem Betätiger für Sicherheitsfunktionen
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017
ISO 14119:2013
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Pune, 3. August 2020
  GRA_SIG_ksig-y36
 Rechtsverbindliche Unterschrift
Sagar Jeevan Bhosale
Geschäftsführer

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 31/01/2025, 4:57 am