AZ 16-STS30-04
Item number:
101176950
AZ 16-STS30-04
Item number:
101176950
Ordering data
Product type description |
AZ 16-STS30-04 |
Article number (order number) |
101176950 |
EAN (European Article Number) |
4030661427102 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Coding level according to EN ISO 14119 |
Low |
Material of the actuator |
Stainless steel (V2A) |
Gross weight |
1,990 g |
Mechanical data
Door hinge |
Left |
Actuator mounted |
Inside |
Scope of delivery
Note (scope of delivery, number and type) |
Actuator incl. mounting plate |
Scope of delivery of mounting material |
16x Screws |
Note
Note (General) |
For actuators mounted on the inside, mounting plate MP TG-01 must be used to fix the door handle to the profile (101174965). |
Notes - Dimension drawing
Note |
The drawings are always shown with a view to the switch. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/04/2025, 6:36 pm