AZ07/14 B/18
Item number:
131093368

AZ07/14 B/18
Item number:
131093368
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- Contact pin in actuator bridge
- for AZ 06x, AZ 06, AZ 07, AZ 08, AZ 13, AZ 14-1, AZ 19
- with Washer
Ordering data
Product type description |
AZ07/14 B/18 |
Article number (order number) |
131093368 |
EAN (European Article Number) |
8905236104893 |
eCl@ss number, version 12.0 |
27-27-06-10 |
eCl@ss number, version 11.0 |
27-27-06-10 |
eCl@ss number, version 9.0 |
27-27-06-10 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
General data
Material of the actuator |
Brass with thermoplastic silver coating |
Gross weight |
4 g |
Mechanical data
Actuator |
straight |
Mechanical data - Dimensions
Length |
18 mm |
Width |
41 mm |
Depth |
12 mm |
Accessory
Recommendation (product combination) |
AZ 06x AZ 06 AZ 07 AZ 08 AZ 13 AZ 14-1 AZ 19 |
Dimensional drawing actuator
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/10/2025, 4:02 am