CSS 7-180LC-2P-E-L
CSS 7-180LC-2P-E-L
Product type description: CSS 8-180-(1)-(2)-(3) |
(1) | |
2P | 2 short-circuit proof PNP safety outputs |
2P+D | 2 short-circuit proof PNP safety outputs and diagnostic output |
(2) | |
E | Individual sensor or end sensor in a series |
Y | Series-wiring |
M | Multifunction connection |
(3) | |
L | Cable |
LST | Cable with connector |
ST | Connector plug |
- Pre-wired cable 4-pole
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Misaligned actuation possible
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- Early warning when operating near the limit of the sensor's hysteris range
- Self-monitoring series-wiring of 16 sensors
- 2 short-circuit proof PNP safety outputs
Ordering data
Product type description |
CSS 7-180LC-2P-E-L |
Article number (order number) |
101187081 |
EAN (European Article Number) |
4030661334905 |
eCl@ss number, version 12.0 |
27-27-46-01 |
eCl@ss number, version 11.0 |
27-27-24-03 |
eCl@ss number, version 9.0 |
27-27-24-03 |
ETIM number, version 7.0 |
EC001829 |
ETIM number, version 6.0 |
EC001829 |
Approvals - Standards
Certificates |
TÜV cULus UKCA |
General data
Standards |
EN IEC 60947-5-3 EN IEC 61508 |
Working principle |
inductive |
Housing construction form |
Cylinder, thread |
Installation conditions (mechanical) |
not flush |
Sensor topology |
Individual sensor or end sensor in a series |
Housing material |
Glass-fibre, reinforced thermoplastic |
Active area |
Glass-fibre, reinforced thermoplastic |
Material of the nuts |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
30 ms |
Duration of risk, maximum |
30 ms |
Gross weight |
153 g |
General data - Features
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of fail-safe digital outputs |
2 |
Number of series-wiring of sensors |
16 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 60947-5-3 EN IEC 61508 |
Performance Level, up to |
e |
Category |
3 |
PFH value |
1.00 x 10⁻⁸ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Tightening torque of nuts, maximum |
3 Nm |
Mechanical data - Switching distances
Switch distance, typical |
7 mm |
Assured switching distance "ON" Sao |
6 mm |
Assured switching distance "OFF" Sar |
9 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-3 |
Hysteresis (Switching distance), maximum |
0.7 mm |
Repeat accuracy R |
0.5 mm |
Mechanical data - Connection technique
Length of cable |
1 m |
Termination |
cable |
Terminal connector, Output |
4-pole |
Wire cross-section |
0.5 mm2 |
Wire cross-section |
20 AWG |
Mechanical data - Dimensions
ISO thread of the sensor |
M18 |
width across flats |
24 BK |
Length of sensor |
92 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-25 ... +85 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % |
No-load supply current I0, typical |
50 mA |
Rated operating voltage |
24 VDC |
Operating current |
600 mA |
Switching frequency, approx. |
3 Hz |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
500 mA |
Output current, (fail-safe output), maximum |
0.5 A |
Design of control elements |
p-type |
Voltage drop Ud, maximum |
0.5 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.5 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.5 A |
Status indication
Note (LED switching conditions display) |
Multi-coloured LED: Green, Red, Yellow |
Pin assignment
PIN 1 |
A1 Ue Brown |
PIN 2 |
Y2 safety output 2: White |
PIN 3 |
A2 GND Blue |
PIN 4 |
Y1 Safety output 1 Black |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Scope of delivery of mounting material |
2x nuts M18 x 1 |
Accessory
Recommendation (actuator) |
CST 180-1 CST 180-2 |
Recommended safety switchgear |
PROTECT PSC1 SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Evaluation requirements: dual-channel safety input, suitable for p-type sensors with NO function. The safety-monitoring module must tolerate internal functional tests of the sensors with cyclic switch-off of the sensor outputs for max. 0.25 ms. Short-circuit recognition by the evaluation is not necessary. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
TÜV certification
UKCA certificate
Wiring example (electr. wiring)
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Diagram
Wiring example
Characteristic curve
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/08/2025, 2:44 pm