schmersal_s_icon.png

EDR40RT

Item number: 131006322

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data

Ordering data

Product type description

EDR40RT

Article number (order number)

131006322

EAN (European Article Number)

4030661464633

eCl@ss number, version 12.0

27-37-12-12

eCl@ss number, version 11.0

27-37-12-12

eCl@ss number, version 9.0

27-37-12-12

ETIM number, version 7.0

EC001038

ETIM number, version 6.0

EC001038

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Versions

Pushbutton

Design

Round

Material of the operators

Aluminium

Colour of the operating element

Red

Gross weight

40 g

General data - Features

Safety functions

Yes

Snap-action mechanism integrated

No

External snap mechanism

No

Latching

Yes

Fully insulated

Yes

Mechanical data

Unlocking

Rotating unlatcher

Mechanical lifetime, minimum

100,000 Operations

Actuating stroke

5 mm

Mounting

mounting flange

Tightening torque of the screw

0.6 Nm

Mechanical data - Dimensions

Height

29 mm

Note (Mounting depth)

Depth behind front panel including a contact element

Diameter of cap

38.5 mm

Mounting diameter

22.3 mm

Thickness, of the front panel, minimum

1.5 mm

Thickness of the front panel, maximum

6 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +80 °C

Restistance to shock

30 g / 18 ms

Resistant to vibration

20 g / 10 ... 150 Hz

Electrical data

Maximale Schalthäufigkeit

600 /h

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/08/2025, 6:12 am