EX-M. 441-11Y-14-1276-2
EX-M. 441-11Y-14-1276-2
Downloads
Product type description: EX-(1) 441-11Y-(2)-(3)-1276-2 |
(1) | |
M. | Snap action |
T. | Slow action (not for AF/S) |
(2) | |
UE | Slow action with overlapping contacts |
(3) | |
without | Lever selection, refer to catalogue |
- 2 cable entries
- Ex-Zone 21 and 22
- Suitable for heavy duty
Ordering data
Product type description |
EX-M. 441-11Y-14-1276-2 |
Article number (order number) |
103011173 |
EAN (European Article Number) |
4030661476476 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
ATEX IECEx INMETRO NEPSI CCC-EX |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-31 |
Explosion protection zones |
21 |
Explosion protection category |
2D |
Explosion protection designation |
D II 2D Ex tb IIIC T90°C Db |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Housing material |
Grey cast iron, galvanised |
Housing coating material |
painted |
Gross weight |
1,785 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Mechanical data
Mechanical life, minimum |
10,000,000 Operations |
Contact opening |
2 x 2.5 mm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
1.5 mm² |
Cable section, maximum |
2.5 mm² |
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of sensor |
63 mm |
Width of sensor |
106 mm |
Height of sensor |
181 mm |
Ambient conditions
Degree of protection |
IP65 IP66 IP67 |
Ambient temperature |
-20 ... +60 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
16 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Switching element |
NO contact, NC contact |
Switching principle |
Snap action |
Bounce duration, maximum |
5 ms |
Maximale Schalthäufigkeit |
3,000 /h |
Switchover time, maximum |
35 ms |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
IECEx certification
NEPSI Certificate
CCC certification
INMETRO certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Diagram
Sample application illustration product
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/05/2025, 12:22 am