Position switch


Switching principle

Enclosure material

Number of safety contacts

PS116

PS116


  • Thermoplastic enclosure
  • multiple actuators
  • Construction form EN 50047
  • Simple and quick to adjust the control elements by 45°.
  • Protection class IP66, IP67

Go to category
PS215

PS215


  • Metal enclosure
  • multiple actuators
  • Construction form EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • Protection class IP66, IP67
  • LED version available

Go to category
PS216

PS216


  • Thermoplastic enclosure
  • multiple actuators
  • Construction form EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • foldable latching cover
  • Protection class IP66, IP67
  • LED version available

Go to category
PS226

PS226


  • Thermoplastic enclosure
  • multiple actuators
  • Construction form EN 50047
  • foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • Protection class IP66, IP67
  • LED version available

Go to category
PS315

PS315


  • Metal enclosure
  • multiple actuators
  • Construction form EN 50041
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • Protection class IP66, IP67
  • LED version available

Go to category
PS316

PS316


  • Thermoplastic enclosure
  • multiple actuators
  • Construction form EN 50041
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • Protection class IP66, IP67
  • LED version available

Go to category
235

235


  • Metal enclosure
  • multiple actuators
  • Construction form EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Good resistance to oil and petroleum spirit
  • Protection class IP66, IP67

Go to category
236

236


  • Thermoplastic enclosure
  • multiple actuators
  • Construction form EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Good resistance to oil and petroleum spirit
  • Protection class IP66, IP67

Go to category
255

255


  • Metal enclosure
  • multiple actuators
  • Construction form EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Good resistance to oil and petroleum spirit
  • Protection class IP66, IP67

Go to category
256

256


  • Thermoplastic enclosure
  • multiple actuators
  • Construction form EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Good resistance to oil and petroleum spirit
  • Protection class IP66, IP67

Go to category
332

332


  • Metal enclosure
  • multiple actuators
  • Construction form EN 50041
  • Actuator heads can be repositioned by 4 x 90°
  • Good resistance to oil and petroleum spirit
  • Protection class IP66, IP67

Go to category
335

335


  • Metal enclosure
  • multiple actuators
  • Construction form EN 50041
  • Actuator heads can be repositioned by 4 x 90°
  • Good resistance to oil and petroleum spirit
  • Protection class IP66, IP67

Go to category
336

336


  • Thermoplastic enclosure
  • multiple actuators
  • Construction form EN 50041
  • Actuator heads can be repositioned by 4 x 90°
  • Good resistance to oil and petroleum spirit
  • Protection class IP66, IP67

Go to category
355

355


  • Metal enclosure
  • multiple actuators
  • Construction form EN 50041
  • Actuator heads can be repositioned by 4 x 90°
  • Good resistance to oil and petroleum spirit
  • Protection class IP66, IP67

Go to category
Application:
The position switches with safety function are suitable for sliding and hinged guards, which need to be closed in order to ensure the required operational safety.

In combination with safety control modules all safety switches with class 1 shown in this chapter achieve Control Category 3 or 4 to ISO 13849-1

Further applications for positions switches class 1 are most varied positioning duties. A comprehensive range of actuating elements is available to meet the requirements of many everyday tasks.

Design and mode of operation:
On the position switches class 1 the guarding device and the positive break NC contact are positively linked.

Enclosure rating of all the safety switches is IP 67. The safety switches can be fitted in any desired mounting position.