
PS216 angle roller lever K220
- thermoplastic enclosure with foldable latching cover
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50047
- LED version available
Product type description: PS(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12) |
(2) | |
5 | Metal enclosure |
216 | Thermoplastic enclosure |
226 | Plastic housing with 2 cable entries |
(3) | |
without | L-hole (standard) |
L | elongated hole |
(4) | |
Z11 | Snap action 1 NO contact / 1 NC contact |
Z02 | Snap action 2 NC contacts |
Z12 | Snap action 1 NO contact / 2 NC contact |
Z11R | Snap action 1 NO contact / 1 NC contact with latching |
Z01R | Snap action 1 NC contact with latching |
Z02R | Snap action 2 NC contacts with latching |
T11 | Slow action 1 NO contact / 1 NC contact |
T02 | Slow action 2 NC contacts |
T20 | Slow action 2 NO contact |
T12 | Slow action 1 NO contact / 2 NC contact |
T21 | Slow action 2 NO contact / 1 NC contact |
T03 | Slow action 3 NC contacts |
T11UE | Slow action 1 NO contact / 1 NC contact with overlapping contacts |
T02H | Slow action 2 NC contacts with staggered contacts |
T11K | Slow action 1 NO contact + 1 NC contact - short-stroke |
T10 | Slow action 1 NO contact |
T02K | Slow action 2 NC contacts short-stroke |
T20H | Slow action 2 NO contacts staggered |
(5) | |
without | Contacts silver plated (Standard) |
A1 | Gold contacts 0,3 μm |
A2 | Gold contacts 1,0 μm |
A3 | Gold contacts 3,0 μm |
(6) | |
without | without indication light |
G | integrated status display |
(7) | |
without | Cable entry M20 |
M16 | cable entry M16 |
ST | Connector plug M12 - plastic - bottom |
STR | Connector plug M12, right |
STL | Connector plug M 12, left |
STM | Connector plug M12, metal |
(8) | |
S200 | plunger S200 Ø 6 mm |
S210 | Plunger Ø 8,6 mm |
S211 | Plunger Ø 10,3 mm |
S221 | Plunger Ø 9,8 mm |
R200 | Roller plunger R200 |
R201 | Roller plunger - stainless steel roller Ø 9,5mm |
R210 | Roller plunger - plastic roller Ø 12mm |
K201 | Roller plunger - stainless steel roller - width 5,3 mm - Ø 12mm |
K200 | Offset roller lever - plastic roller- width 5.3 mm - Ø 12 mm |
K201 | Roller plunger - stainless steel roller - width 5,3 mm - Ø 12mm |
K210 | Offset roller lever - plastic roller- width 5mm - Ø 14mm |
K211 | Offset roller lever - stainless steel roller - width 5mm - Ø 14mm |
K220 | Offset roller lever - plastic roller- width 7.6 mm - Ø 14 mm |
K230 | Angle roller lever - plastic roller Ø 14 mm |
K231 | Roller plunger - stainless steel roller Ø 14mm (Standard) |
K240 | Angle roller lever with plastic roller Ø 22 mm - right-bent |
K250 | Angle roller lever with plastic roller Ø 22 mm - left-bent |
H200 | Roller lever - plastic roller Ø 16 m - lever length 24 mm |
H202 | Roller lever - brass roller Ø 16mm - lever length 24mm (Standard) |
H230 | Roller lever - plastic roller Ø 16mm - lever length 28 mm |
H232 | Roller lever - brass roller Ø 16mm - lever length 28 mm |
H236 | Roller lever - rubber roller Ø 16mm - lever length 28 mm |
N200 | Roller lever 2 mm Toothing (24...26mm) - Plastic roller Ø 20 mm - Width 9.8 mm |
N201 | Roller lever adjustable in 2 mm steps (24...66mm) - stainless steel roller Ø 20mm - width 9,8 mm |
N202 | Roller lever - adjustable in 2 mm steps (24...66mm) - brass roller Ø 20mm - width 9,8 mm |
N206 | Roller lever - adjustable in 2 mm steps (24...66mm) - rubber roller Ø 50mm - width 16 mm |
N210 | Roller lever - adjustable in 2 mm steps (26...66 mm) - plastic roller Ø 20mm - width 4 mm - long- angled - locking washer |
N280 | Roller lever -adjustable in 2 mm steps (24...66mm) - plastic roller Ø 20mm - width 5 mm - long - locking washer |
J200 | Rod lever - plastic - 200mm -Ø 6mm |
J201 | Rod lever - stainless steel - 200mm -Ø 6mm (Standard) |
J203 | Rod lever - aluminium - 200mm -Ø 6mm |
F230 | Spring rod - stainless steel - 150.4 mm |
F231 | Spring rod - stainless steel - 70.2 mm |
A200 | Special actuating bolt - plastic - valve control |
(9) | |
without | no intent rotation (Standard) |
U1 | intent rotation 45° |
U2 | intent rotation 90° |
U3 | intent rotation 135° |
U4 | intent rotation 180° |
U5 | intent rotation 225° |
U6 | intent rotation 270° |
U7 | intent rotation 315° |
(10) | |
without | no lever rotation (Standard) |
X1 | lever rotation 15° |
X2 | lever rotation 30° |
X3 | lever rotation 45° |
X4 | lever rotation 60° |
X5 | lever rotation 75° |
X6 | lever rotation 90° |
X7 | lever rotation 105° |
X8 | lever rotation 120° |
X9 | lever rotation 135° |
X10 | lever rotation 150° |
X11 | lever rotation 165° |
X12 | lever rotation 180° |
X13 | lever rotation 195° |
X14 | lever rotation 210° |
X15 | lever rotation 225° |
X16 | lever rotation 240° |
X17 | lever rotation 255° |
X18 | lever rotation 270° |
X19 | lever rotation 285° |
X20 | lever rotation 300° |
X21 | lever rotation 315° |
X22 | lever rotation 330° |
X23 | lever rotation 345° |
(11) | |
without | Roller outside (Standard) |
I | Roller inside |
(12) | |
without | -30...+80°C (Standard) |
T | -40...+80°C |
Not all component variants, which are possible according to this order code are available and/or technically feasible.