Pull-wire emergency stop switches
ZQ 215
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
ZQ 315
- Metal enclosure
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Design to EN 50041
ZQ 700
- Thermoplastic enclosure
- one-side operation / wire up to 10 m long
- Release push button
- Position indicator
- Large wiring compartment
- Twisting of towing eye not possible
- wire pull and breakage detection
- One tension force for cable lengths up to 10 m
ZQ 900
- Metal enclosure
- one-side operation / wire up to 75 m long
- Release push button
- Position indicator
- Robust design
- Large wiring compartment
- Twisting of towing eye not possible
- External watertight collar
- wire pull and breakage detection
RS655
- Metal enclosure
- wire pull and breakage detection
- Protection class IP66, IP67
- Central connection terminal
- Mechanical switching position indication
- two-side operation / wire up to 2 x 100 m
RS656
- Thermoplastic enclosure
- wire pull and breakage detection
- Protection class IP66, IP67
- Central connection terminal
- Mechanical switching position indication
- two-side operation / wire up to 2 x 100 m
T3Z 068
- Metal enclosure
- two-side operation / wire up to 2 x 50 m long
- Robust design
- Low actuating force
Application:
Pull-wire Emergency Stop switches are mounted on machines and sections of plants which cannot be protected by guards. The advantage of pull-wire switches over mushroom head Emergency-Stop push buttons is that the Emergency-Stop command can be triggered anywhere along the wire.
In combination with one of the AES and AZR range safety monitoring modules pull-wire Emergency Stop switches can be used for Control Category 3 or 4 to ISO 13849-1.
Design and mode of operation:
All of the pull-wire emergency stop switches meet the European Standard EN ISO 13850. They have a positive linkage between the NC contacts and the wire rope. The pull-wire emergency stop switches are brought into the operational condition by pre-tensioning the wire, i.e. the NC contacts are then closed and the NO contacts open.
All of the pull-wire emergency stop switches have wire-breakage monitoring. On pulling or breakage of the wire, the NC contacts are positively opened and the NO contacts are closed. The pull-wire Emergency Stop switch can then only be returned to the operational condition by a resetting operation.
Pull-wire Emergency Stop switches are mounted on machines and sections of plants which cannot be protected by guards. The advantage of pull-wire switches over mushroom head Emergency-Stop push buttons is that the Emergency-Stop command can be triggered anywhere along the wire.
In combination with one of the AES and AZR range safety monitoring modules pull-wire Emergency Stop switches can be used for Control Category 3 or 4 to ISO 13849-1.
Design and mode of operation:
All of the pull-wire emergency stop switches meet the European Standard EN ISO 13850. They have a positive linkage between the NC contacts and the wire rope. The pull-wire emergency stop switches are brought into the operational condition by pre-tensioning the wire, i.e. the NC contacts are then closed and the NO contacts open.
All of the pull-wire emergency stop switches have wire-breakage monitoring. On pulling or breakage of the wire, the NC contacts are positively opened and the NO contacts are closed. The pull-wire Emergency Stop switch can then only be returned to the operational condition by a resetting operation.