schmersal_s_icon.png

RSS 36-AD-ST-AS

Item number: 103001535

Product type description:

RSS 36-(1)-ST-AS-(2)


(1)
withoutStandard coding
ADStandard coding, actuator detection
I1Individual coding
I2Individual coding, for multiple applications

(2)
withoutWithout latching
RWith latching, latching force approx. 18 N
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Universal coding with RFID technology
  • without latching
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • optionally with integrated magnetic latching

Ordering data

Product type description

RSS 36-AD-ST-AS

Article number (order number)

103001535

EAN (European Article Number)

4030661426396

eCl@ss number, version 12.0

27-27-46-01

eCl@ss number, version 11.0

27-27-24-03

eCl@ss number, version 9.0

27-27-24-03

ETIM number, version 7.0

EC001829

ETIM number, version 6.0

EC001829

Approvals - Standards

Certificates

TÜV

cULus

ASi-SaW

ECOLAB

ANATEL

General data

Standards

EN IEC 62026-2

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Universal coding

Coding level according to EN ISO 14119

Low

Working principle

RFID

Frequency band RFID

125 kHz

Transmitter output RFID, maximum

-6 dB/m

Housing construction form

Block

Installation conditions (mechanical)

not flush

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Reaction time, maximum

100 ms

Duration of risk, maximum

200 ms

Gross weight

104 g

General data - Features

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of actuating directions

3

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

5.13 x 10⁻¹⁰ /h

PFD value

3.24 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Note (Mechanical life)

Actuating speed < 0.25 m/s

Operations for door weights ≤ 5 kg

Type of the fixing screws

2x M4 (cylinder head screws with washers DIN 125A / form A)

Tightening torque of the fixing screws, minimum

2.2 Nm

Tightening torque of the fixing screws, maximum

2.5 Nm

Mechanical data - Switching distances

Switch distance, typical

12 mm

Assured switching distance "ON" Sao

10 mm

Assured switching distance "OFF" Sar

20 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-3

Hysteresis (Switching distance), maximum

2 mm

Repeat accuracy R

0.5 mm

Note (Repeat accuracy R)

Axial offset: The long side allows for a maximum height misalignment (x) of sensor and actuator of 8 mm (e.g. mounting tolerance or due to guard door sagging). The axial misalignment (y) is max. ± 18 mm (see figure: Operating principle).Minimum clearance between two sensor systems 100 mm.

Mechanical data - Connection technique

Termination

Connector plug M12, 4-pole, (A-coding)

Mechanical data - Dimensions

Length of sensor

22 mm

Width of sensor

106.3 mm

Height of sensor

25 mm

Ambient conditions

Degree of protection

IP65

IP67

IP69

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Time to readiness, maximum

5,000 ms

Switching frequency, maximum

1 Hz

Electrical data - AS Interface

Rated operating voltage

18 ... 31.6 VDC (Protection against polarity reversal)

AS-i Current consumption, maximum

100 mA

Electrical data - AS-Interface specification

AS-i Specification

Safety-Slave

AS-i Version

V 3.0

AS-i Profile

S-0.B.F.E

AS-i, IO-Code

0x0

AS-i, ID-Code

0xB

AS-i, ID-Code1

0xF

AS-i, ID-Code2

0xE

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0 … DO 3

No Function

AS-i Parameter bits, P0

Number actuator 01-15 (binary)

AS-i Parameter bits, P1

Number actuator 01-15 (binary)

AS-i Parameter bits, P2

Number actuator 01-15 (binary)

AS-i Parameter bits, P3

Number actuator 01-15 (binary)

Note (AS-i Parameter bits)

Set the parameter outputs to "1111" (0xF)

FID: periphery error

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Status indication

Note (LED switching conditions display)

(1) green/red LED (AS-i Duo LED):Supply voltage / communication error / slave address = 0 / periphery error detected / Tamper protection time active

(2) yellow LED: device condition (enabling status) / hysteresis signal / device error

Pin assignment

PIN 1

AS-Interface +

PIN 2

n.c. (≤ 30 VDC)

PIN 3

AS-Interface -

PIN 4

n.c. (≤ 30 VDC)

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

RST 36-1-AD01…15

Language filter

Download the latest version of Adobe Reader

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:RSS36-AS
Type:See ordering code
Description of the component:Non-contact safety sensor with integrated AS-i Safety at Work
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN 300 330 V2.1.1:2017
EN ISO 14119:2013
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5115.02/19
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, March 7, 2024
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:RSS36-AS
Type:See ordering code
Description of the component:Non-contact safety sensor with integrated AS-i Safety at Work
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Radio Equipment Regulations2017
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:



EN 60947-5-3:2013
EN 300 330 V2.1.1:2017
EN ISO 14119:2013
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
Approved body for Type Examination:TÜV Rheinland UK Ltd.
1011 Stratford Road
Solihull, B90 4BN
ID: 2571
Type examination certificate:01/205U/5115.00/22
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, March 7, 2024
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 11/05/2025, 3:16 am