T3Z068-22YRG
T3Z068-22YRG
Product type description: T3Z 068-(1)YR(2)(3) |
(1) | |
11 | 1 NO contact/1 NC contact |
22 | 2 NO contacts/2 NC contact |
33 | 3 NO contacts / 3 NC contacts (not combinable in combination with -2909) |
(2) | |
without | Reset by pull ring |
S | Key reset (not combinable in combination with -2909) |
(3) | |
without | without indicator lamp |
G | with indicator lamp (not combinable in combination with -2909) |
2909 | Outside parts in stainless steel |
- 2 switches in one enclosure
- Metal enclosure
- two-side operation / wire up to 2 x 50 m long
- Robust design
- Low actuating force
Ordering data
Product type description |
T3Z068-22YRG |
Article number (order number) |
151087883 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN ISO 13850 EN IEC 60947-5-1 EN IEC 60947-5-5 |
Housing material |
Grey cast iron, painted |
Material of the housing cover |
Grey cast iron, painted |
Length of the wire, maximum |
50 m |
Gross weight |
4,835 g |
General data - Features
Indicator lamp |
Yes |
Reset by pull ring |
Yes |
Number of auxiliary contacts |
2 |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Actuating element |
Roller lever N300 |
Mechanical lifetime, minimum |
50,000 Operations |
Positive break angle |
32 ° |
Actuating force, maximum |
50 N |
Note (Actuating force) |
30 N in wire direction |
Actuation direction |
Each time 75° right-hand side and left-hand side rotation |
Positive break force, minimum |
50 N |
Positive break torque |
0.2 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
1.5 mm² |
Note |
All indications including the conductor ferrules. |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2.5 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
6 A |
Electrical power consumption |
5 W |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Status indication
Colour of the indicator lamp |
Yellow |
Note
Note (General) |
At 3 m distance intermediate wire supports are required, see accessories |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing miscellaneous
EU Declaration of Conformity | ![]() |
Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | T3Z 068 |
Type: | See ordering code |
Description of the component: | Pull-wire emergency stop switch for safety applications. |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Applied standards: | DIN EN 60947-5-1:2018 DIN EN 60947-5-5:2017 DIN EN ISO 13850:2016 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Shanghai, July 25, 2023 |
![]() |
Authorised signature Michele Seassaro Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/08/2025, 10:04 am