schmersal_s_icon.png

TQ 900-22

Item number: 131184479

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data
Product type description:

TQ 900-(1)(2)


(1)
111 NO contact/1 NC contact
131 NO contacts/3 NC contact
222 NO contacts/2 NC contact
022 NC contact
044 NC contact
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 3 cable entries M 20 x 1.5
  • Metal enclosure
  • one-side operation / wire up to 50 m long
  • Position indicator
  • Robust design
  • Large wiring compartment
  • Twisting of towing eye not possible
  • External watertight collar

Ordering data

Product type description

TQ 900-22

Article number (order number)

131184479

EAN (European Article Number)

8905236102127

eCl@ss number, version 12.0

27-27-06-07

eCl@ss number, version 11.0

27-27-06-07

eCl@ss number, version 9.0

27-27-06-07

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 60947-5-1

Housing material

Metal, zinc die-cast

Housing coating material

painted

Material of the housing cover

Glass-fibre, thermoplastic

Length of the wire, minimum

5 m

Length of the wire, maximum

50 m

Gross weight

1,255 g

General data - Features

Indicator lamp

Yes

Number of normally closed (NC)

2

Number of normally open (NO)

2

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

B10D Normally open contact (NO)

100,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating force, maximum

200 N

Actuating travel

400 mm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

1 x 2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

69.7 mm

Width of sensor

71.5 mm

Height of the Sensor, minimum

220.3 mm

Height of the Sensor, maximum

236.3 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (General)

For lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m.

Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.

As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.

The screwed G24-M20 indicator lamp must be ordered separately, see accessories.

Diagram

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSchmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune – 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:TQ 900
Type:See ordering code
Description of the component:Pull-wire switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Pune, June 5, 2024
  GRA_SIG_ksig-y36
 Authorised signature
Sagar Jeevan Bhosale
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/05/2025, 3:33 am