AZM150SK-02/02RA-110

Item number: 153032127

  • Thermoplastic enclosure
  • Eight approach levels thanks to rotating head
  • Simple fitting, especially on 40 mm profiles

Ordering data

Product type description

AZM150SK-02/02RA-110

Article number (order number)

153032127

EAN (European Article Number)

4030661547312

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

CCC

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Thermoplastic, Polyamide PA 6 GF

Gross weight

585 g

General data - Features

Power to lock

Yes

Manual release

Yes

Number of actuating directions

2

Number of safety contacts

4

Safety classification

Standards

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Note

at 10% Ie and ohmic load

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Note (Mechanical life)

from device version V2 (see type plate)

Holding force FZh in accordance with EN ISO 14119

1,500 N

Holding force Fmax, maximum

1,950 N

Latching force, approx.

50 N

Positive break travel

10 mm

Positive break force per NC contact, minimum

10 N

Positive break force, minimum

40 N

Actuating speed, maximum

0.3 m/s

Mounting

Screws

Type of the fixing screws

4x M5

Tightening torque of the fastening screws for the housing cover, minimum

0.5 Nm

Tightening torque of the fastening screws for the housing cover, maximum

0.5 Nm

Note

Torx T10

Mechanical data - Connection technique

Cable entry

3 x M20 x 1,5

Termination

Screw terminals

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Allowed type of cable

solid single-wire

solid multi-wire

flexible

Mechanical data - Dimensions

Length of sensor

48 mm

Width of sensor

40 mm

Height of sensor

204 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +55 °C

Storage and transport temperature

-40 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

300 V

Overvoltage category

II

Degree of pollution

2

Electrical data

Thermal test current

5 A

Rated control voltage

110 VAC

Required rated short-circuit current

1,000 A

Electrical power consumption, maximum

8.5 W

Switching element

Opener (NC)

Switching principle

slow action, positive break NC contact

Maximum switching frequency

1,000 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Other data

Note (applications)

sliding safety guard

removable guard

hinged safety guard

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Slot cover for dust-proof covering of the opening not in use

Note

Note (General)

Interlocks with the power to lock principle may only be used in special cases after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply or when the main switch is opened.

Note (Manual release)

For maintenance, installation, etc.

By means of M5 triangular key

Language filter

Download the latest version of Adobe Reader

Video ID: AZM150

General Presentation AZM150 (Vimeo)


UK Declaration of Conformity LOG_COM_lo1de01s
Company:SCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
www.schmersal.com.cn
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZM150
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Shanghai, June 16, 2023
 GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
Internet: www.schmersal.com.cn
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM150
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Shanghai, June 16, 2023
  GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/05/2024, 02:16