AZM201
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- Coding in accordance to ISO 14119 by using RFID-Technology
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Suitable for hinged and sliding guards
- Intelligent diagnosis
- Manual release
- Protection class IP66, IP67
- High holding force 2000
- symmetrical construction form, assembly on 40mm profiles
- OSSD safety outputs
- Emergency exit / Emergency release suitable for retrofitting
Product type description: AZM201(1)-(2)-(3)-T-(4)-(5) |
(1) | |
Z | Solenoid interlock monitored |
B | Actuator monitored |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, re-teaching enabled |
(3) | |
SK | Screw terminals |
CC | Cage clamps |
ST2 | Connector plug M12, 8-pole |
(4) | |
1P2PW | 1 diagnostic output, p-type and >2 safety outputs, p-type > (combined diagnostic signal: guard system closed and interlock locked) |
SD2P | serial diagnostic output and 2 p-type safety outputs |
(5) | |
without | Power to unlock |
A | Power to lock |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Actuator monitored
Power to lock
Power to unlock
Serial diagnostics
System components
Actuator
Accessories