schmersal_s_icon.png

BDF200-NH-11-LTBU-LTWH-LTYE

Item number: 103007383

Downloads

ePLAN Data
CADENAS CAD Data
Product type description:

BDF 200-(1)-(2)-(3)-(4)-(5)-(6)


(1)
NHEmergency stop pushbutton without protective collar
NHKEmergency stop with protective collar
LT..Selection (Color Illuminated pushbutton)
LM..Indicator light (selection colour)
DT..Push button (Selection Color)
PT..Mushroom push button

(2)
20with EMERGENCY-STOP: 2 NO position 2-4 > without EMERGENCY STOP: 2 NO position 1-4
11with EMERGENCY-STOP: 1 NO/1 NC position 2-4 > without EMERGENCY STOP: 1 NO/1 NC position 1-4
10with EMERGENCY-STOP: 1 NO position 2-4 > without EMERGENCY STOP: 1 NO position 1-4

(3)
WS 2/3Selector switch, 2/3 switch position
WT 2/3Selector switch, 2/3 switch positions
SW 20Key switch/button, 2 switch positions
LT..Illuminated control push button (selection colour)
LM..Indicator light (selection colour)
DT..Push button (Selection Color)
PT..Mushroom push button

(4)
WS 2/3Selector switch, 2/3 switch position
WT 2/3Selector switch, 2/3 switch positions
SW 20Key switch/button, 2 switch positions
LT..Illuminated control push button (selection colour)
LM..Indicator light (selection colour)
DT..Push button (Selection Color)
PT..Mushroom push button

(5)
LT..Illuminated control push button (selection colour)
LM..Indicator light (selection colour)
DT..Push button (Selection Color)
PT..Mushroom push button

(6)
withoutwithout indicator lamp
G24with indicator lamp, red (only for -10)

(7)
withoutIncluded in standard version
2875Freely installable button caps
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • slender shock-proof thermoplastic enclosure
  • to be installed at an ergonomic favourable position
  • to be fitted to commercial-off-the-shelf aluminium profiles
  • Thermoplastic enclosure
  • slender shock-proof enclosure
  • large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • Emergency stop, on/off and reset functions available
  • The position of the pushbuttons on the control panel can be freely selected.
  • Field labelling with separate plastic cover
  • Freely installable button caps for an optimal adaptation to the plants

Ordering data

Product type description

BDF200-NH-11-LTBU-LTWH-LTYE

Article number (order number)

103007383

EAN (European Article Number)

4030661445342

eCl@ss number, version 12.0

27-37-12-16

eCl@ss number, version 11.0

27-37-12-16

eCl@ss number, version 9.0

27-37-12-16

ETIM number, version 7.0

EC000225

ETIM number, version 6.0

EC000225

Note (Ordering data)

Notice: see ordering code

Approvals - Standards

Certificates

cULus

General data

Standards

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

EN IEC 60947-1

Climatic stress

IEC 60068-2-30

Versions

Assembly housing

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Positions used, position 1

Emergency stop pushbutton

Positions used, position 2

Illuminated pushbutton, blue

Positions used, position 3

Illuminated pushbutton, white

Positions used, position 4

Illuminated pushbutton, yellow

Gross weight

280 g

General data - Features

Emergency-Stop button

Yes

Safety functions

Yes

Removable Terminals

Yes

Number of cable wires

16

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Position of the cable gland

bottom

Mechanical lifetime, Emergency-Stop button

100,000 Operations

Mechanical lifetime, Command devices

1,000,000 Operations

Mechanical lifetime, Key operated- selector switch

30,000 Operations

Actuating stroke

3 mm

Actuating force, maximum

8 N

Note (Actuating force)

each contact

Kontaktkraft, typisch

1 N

Mounting

interior mounting holes

Type of the fixing screws

2x M5

Tightening torque of the fastening screws for the housing cover, minimum

0.7 Nm

Tightening torque of the fastening screws for the housing cover, maximum

0.8 Nm

Tightening torque of the cable gland, maximum

4 Nm

Note

Miaximum tightening cable gland cap nut 3 Nm

Mechanical data - Connection technique

Cable entry

M20 cable gland

Cable cross-section of the cable glands, minimum

6 mm

Cable cross-section of the cable glands, maximum

13 mm

Wire cross-section

0.5 mm2

Terminal (mechanical)

Removable screw terminals

Mechanical data - Dimensions

Width

40 mm

Height

69 mm

Depth

249 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +65 °C

Resistance to vibrations

10 … 100 Hz, with 20 g

Restistance to shock

100 g / 6 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

2.5 kV

Overvoltage category

III

Overvoltage category

III

Degree of pollution

3

Electrical data

Thermal test current

2.5 A

LED current consumption (operating elements)

16 mA

Rated operating voltage

24 VDC

Utilisation category AC-15

24 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

External wire and device fuse rating

2.5A T

Suitable for low-voltages

≥ 5 V / ≥ 1 mA

Switching principle

Slow action

cross-point-system

Maximale Schalthäufigkeit

1,200 /h

Material of the contacts, electrical

Ag-Ni 10, gold-plated

Status indication

Colour of the indicator lamp

without (Blanking plug, black)

Other data

Note (applications)

Suitable for 40 mm profiles


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 08/09/2025, 18:00