schmersal_s_icon.png

BNS 33-12Z-2363 6,0M

Item number: 101153904

Downloads

TraceParts CAD Data
ePLAN Data
Product type description:

BNS 33-(1)Z(2)-(3)-(4)


(1)
022 NC contact
111 NO contact/1 NC contact
121 NO contact/2 NC contacts

(2)
withoutwithout LED switching conditions display
Gwith LED switching conditions display

(3)
withoutwith cable
STwith connector M8
LSTConnecting cable with connector M12

(4)
2187Individual contact outlet
2187-10Individual contact outlet with LED
2237Actuation from cable direction
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Thermoplastic enclosure
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • 88 mm x 25 mm x 13 mm
  • Long life
  • no mechanical wear
  • Insensitive to soiling

Ordering data

Product type description

BNS 33-12Z-2363 6,0M

Article number (order number)

101153904

EAN (European Article Number)

4030661170404

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

cULus

General data

Standards

BG-GS-ET-14

EN IEC 60947-5-3

Coding level according to EN ISO 14119

Low

Working principle

Magnetic drive

Installation conditions (mechanical)

not flush

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

264 g

General data - Features

Coding

Yes

Prerequisite evaluation unit

Yes

Number of normally closed (NC)

2

Number of normally open (NO)

1

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D- Value Normally-closed contact/Normally open contact (NC/NO)

25,000,000 Operations

Mechanical data

Actuating element

Magnet

Direction of motion

Head-on to the active surface

Mechanical data - Switching distances

Assured switching distance "ON" Sao

5 mm

8 mm

Assured switching distance "OFF" Sar

15 mm

18 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-3

Note (Repeat accuracy R)

Repeat accuracy R ≤ 0,1 x Sao

Mechanical data - Connection technique

Length of cable

6 m

Termination

cable

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Mechanical data - Dimensions

Length of sensor

13 mm

Width of sensor

88 mm

Height of sensor

25 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Switching voltage, maximum

120 VAC

Switching current, maximum

0.25 A

Switching capacity, maximum

10 W

Switching element

1 NO contact, 2 NC contacts

Switching principle

Reed contacts, Non-contact principle

Switching frequency, maximum

5 Hz

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BPS 33-2326

BPS 33

Recommended safety switchgear

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Contact symbols shown for the closed condition of the guard device.

The contact configuration for versions with or without LED is identical.
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
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:BNS 33
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 14119:2013
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, November 15, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:BNS 33
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013
EN ISO 14119:2013
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
Place and date of issue:Wuppertal, November 15, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/07/2025, 06:34