NHS40
Product type description: NHS(1)(2)(3)(4) |
(1) | |
without | Black toggle with silver background |
NH | Red toggle with yellow background |
(2) | |
16 | 16A version |
40 | 40A version |
63 | 63A version |
(3) | |
/2-POL | 2-pole version (16A version only) |
/4-POL | 4-pole version (16A version only) |
without | With strengthening plate (only 40A & 63A version) |
/O.VA-PL. | Without strengthening plate and with marking plate (NHS-4...) (only 40A & 63A version) |
(4) | |
-3034 | With small marking plate (Instead of NHS-4 ... sign with NHS-9 ... sign) (only 40A & 63A version) |
-3037 | with mounted additional terminals for N and PE (only 40A & 63A version) |
-3050 | Main switch block rotated 90 ° (connection terminals horizontal) |
- Main switches 16A - 63A
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Ordering data
Product type description |
NHS40 |
Article number (order number) |
101185098 |
EAN (European Article Number) |
4030661487854 |
eCl@ss number, version 12.0 |
27-37-14-03 |
eCl@ss number, version 11.0 |
27-37-14-03 |
eCl@ss number, version 9.0 |
27-37-14-03 |
ETIM number, version 7.0 |
EC000216 |
ETIM number, version 6.0 |
EC000216 |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60204-1 DIN EN 1672-2 ANSI/UL 60947-1 ANSI/UL 60947-4-1A |
Versions |
Main switches 40A |
Design |
Strengthening plate |
Installation conditions (mechanical) |
arbitrarily |
Note (Installation condition) |
Recess for assembly 80 mm x 80 mm |
Toggle |
long |
Sealing type |
Membrane Lip gaskets |
Material of the identification label |
Stainless steel (V4A) |
Material of the bracket |
Stainless steel (V4A) |
Material of the operators |
Plastic |
Material of the mounting plate |
Stainless steel (V4A) |
Material of the front ring |
ABS, chrome-plated |
Colour of the operating element |
Black |
Colour of the identification plate |
Silver |
Colour of the bracket |
Silver |
Colour of the Contact element |
Black |
Colour of the front ring |
Silver |
Colour of the mounting plate |
Silver |
Colour of the bellows |
Black |
Gross weight |
650 g |
General data - Features
Latching |
Yes |
Fully insulated |
Yes |
Number of switch positions |
1 |
Number of main contacts |
3 |
Mechanical data
Unlocking |
Rotating unlatcher |
Latching position |
right |
Mechanical life, minimum |
100,000 Operations |
Switching angle, right |
90 ° |
Mounting |
Screws |
Tightening torque of the screw |
1.6 Nm |
Mounting position main contacts |
0° |
Mechanical data - Connection technique
Termination |
Screw terminals |
Cable section, minimum |
1 mm², rigid 0.75 mm², flexible |
Cable section, maximum |
10 mm², rigid 6 mm², flexible |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
8 AWG |
Tightening torque of Clips |
2.5 Nm |
Mechanical data - Dimensions
Length |
72 mm |
Height |
29 mm |
Mounting height |
37 mm |
Note (Mounting height) |
Height in front of the front panel. |
Mounting depth |
85 mm |
Note (Mounting depth) |
Tiefe hinter Frontplatte inklusiv Schaltblock |
Length x Width x Height |
Dimensions of the mounting plate: 110 mm x 110 mm |
diameters for the actuating heads |
45 mm |
Diameter of the front ring |
44.5 mm |
Length of the handle |
52 mm |
Diameter of the knob |
39 mm |
Mounting diameter |
22.3 mm |
Thickness, of the front panel, minimum |
1.5 mm |
Thickness of the front panel, maximum |
6 mm |
Note |
Size mounting plate 110 mm x 110 mm |
Ambient conditions
Degree of protection |
IP67 IP69 |
Ambient temperature |
+0 ... +80 °C |
Restistance to shock |
30 g / 18 ms |
Resistant to vibration |
20 g / 10 ... 150 Hz |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
40 A |
Rated operating voltage |
690 VAC |
Required rated short-circuit current |
15,000 A |
Switching capacity, AC-3 |
11,000 W |
Switching capacity, AC-23 |
15,000 W |
Switching principle |
Slow action |
Other data
Note (applications) |
Main switch with black toggle Disconnect Switch, Product line H200, Type series H233, 3 pole ON-OFF switch, Front mounting switch |
Scope of delivery
Note (scope of delivery, number and type) |
mit Montageplatte und ggf. gelbem Unterlegeschild |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive * | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations * | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 13/07/2025, 21:00