schmersal_s_icon.png

PS315-Z12-H302

Item number: 103033530

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • with brass roller
  • Metal enclosure
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50041
  • LED version available

Ordering data

Product type description

PS315-Z12-H302

Article number (order number)

103033530

EAN (European Article Number)

4030661532387

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01
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
Actuator type to EN 50041

A

Housing material

Metal, zinc die-cast

Housing coating material

painted

Gross weight

388 g

General data - Features

Safety functions

Yes

Number of auxiliary contacts

1

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

B10D Normally-closed contact (NC)

20,000,000 Operations

Mission time

20 Year(s)

Mechanical data

Actuating element

Rollenschwenkhebel H302

Roller material

Brass

Mechanical lifetime, minimum

10,000,000 Operations

Positive break force, minimum

50 N

Actuating speed, minimum

10 mm/min

Actuating speed, maximum

1 m/s

Tightening torque of the fixing screws

2 Nm

Tightening torque of the fastening screws for the housing cover

2.6 Nm

Mechanical data - Connection technique

Note (Cable entry)

Absetzlänge des Leiters 5...6mm

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.34 mm²

Cable section, maximum

1.5 mm²

Tightening torque of electrical connection, minimum

0.6 Nm

Tightening torque of electrical connection, maximum

0.8 Nm

Mechanical data - Dimensions

Length of sensor

37 mm

Width of sensor

41 mm

Height of sensor

137 mm

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-30 ... +80 °C

Protection class

I

Ambient conditions - Insulation values

Rated insulation voltage Ui

300 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Thermal test current

5 A

Required rated short-circuit current

400 A

Utilisation category AC-15

240 VAC

Utilisation category DC-13

24 VDC

Utilisation category DC-13

3 A

Switching element

1 NO contact, 2 NC contacts

Switching principle

Snap action

Maximale Schalthäufigkeit

5,000 /h

Material of the contacts, electrical

Silver

Dimensional drawing basic component

Switch travel diagram

Diagram

Video ID: Positionsschalter-PS

Position switches series PS (Vimeo)


EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:PS116,
PS215, PS216, PS226,
PS315, PS316
Type:See ordering code
Description of the component:Position switch
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, March 3, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:PS116,
PS215, PS216, PS226,
PS315, PS316
Type:See ordering code
Description of the component:Position switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
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
Place and date of issue:Wuppertal, August 19, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/08/2025, 21:17