schmersal_s_icon.png

PS316-Z02-ST-N300

Item number: 103027482

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:
PS(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)

(2)
315Metal enclosure
316Thermoplastic enclosure

(3)
withoutL-hole (standard)
Lelongated hole

(4)
Z11Snap action 1 NO contact / 1 NC contact
Z02Snap action 2 NC contacts
Z12Snap action 1 NO contact / 2 NC contact
Z11RSnap action 1 NO contact / 1 NC contact with latching
Z01RSnap action 1 NC contact with latching
Z02RSnap action 2 NC contacts with latching
T11Slow action 1 NO contact / 1 NC contact
T02Slow action 2 NC contacts
T20Slow action 2 NO contact
T12Slow action 1 NO contact / 2 NC contact
T21Slow action 2 NO contact / 1 NC contact
T03Slow action 3 NC contacts
T11UESlow action 1 NO contact / 1 NC contact with overlapping contacts
T02HSlow action 2 NC contacts with staggered contacts
T11KSlow action 1 NO contact + 1 NC contact - short-stroke
T10Slow action 1 NO contact
T02KSlow action 2 NC contacts short-stroke
T20HSlow action 2 NO contacts staggered

(5)
withoutContacts silver plated (Standard)
A1Gold contacts 0,3 μm
A2Gold contacts 1,0 μm
A3Gold contacts 3,0 μm

(6)
withoutwithout indication light
Gintegrated status display

(7)
withoutCable entry M20
STConnector plug M12 - plastic - bottom
STMConnector plug M12, metal

(8)
S200plunger S200 Ø 6 mm
S300Plunger - plastic - tappet width Ø 9 mm
S310Plunger - plastic - tappet width Ø 9 mm - with bellows
R300Roller plunger - plastic roller - width 4.6 mm
R302Roller plunger - brass roller - width 4.6 mm
R310Roller plunger - plastic roller - width 4.6 mm
K360Angle roller lever with plastic roller Ø 20 mm - left-bent
K370Angle roller lever with plastic roller Ø 20 mm - right-bent
H300Roller lever - plastic roller Ø 25 mm
H301Roller lever - stainless steel roller Ø 25 mm
H302Roller lever - brass roller Ø 25 mm
H310Roller lever - plastic roller Ø 20 mm
H311Roller lever - stainless steel roller Ø 20 mm
H312Roller lever - brass roller Ø 20m
H326Roller lever - rubber roller Ø 20mm
H330Roller lever
N300Roller lever - plastic roller Ø 25 mm
N301Roller lever - stainless steel roller Ø 20 mm
N306Roller lever - rubber roller Ø 50mm
N360Roller lever - plastic roller Ø 20 mm - width 9.8 mm -  24 to 116 mm long
N370Roller lever - plastic roller Ø 20 mm - width 9.8 mm - 128 - 168 mm long
J300Rod lever - plastic - 200mm -Ø 6mm
F230Spring rod - stainless steel - 150.4 mm
F231Spring rod - stainless steel - 70.2 mm
A200Special actuating bolt - plastic - valve control

(9)
withoutno intent rotation (Standard)
U1intent rotation 45°
U2intent rotation 90°
U3intent rotation 135°
U4intent rotation 180°
U5intent rotation 225°
U6intent rotation 270°
U7intent rotation 315°

(10)
withoutno lever rotation (Standard)
X1lever rotation 15°
X2lever rotation 30°
X3lever rotation 45°
X4lever rotation 60°
X5lever rotation 75°
X6lever rotation 90°
X7lever rotation 105°
X8lever rotation 120°
X9lever rotation 135°
X10lever rotation 150°
X11lever rotation 165°
X12lever rotation 180°
X13lever rotation 195°
X14lever rotation 210°
X15lever rotation 225°
X16lever rotation 240°
X17lever rotation 255°
X18lever rotation 270°
X19lever rotation 285°
X20lever rotation 300°
X21lever rotation 315°
X22lever rotation 330°
X23lever rotation 345°

(11)
withoutRoller outside (Standard)
IRoller inside

(12)
without-30...+80°C (Standard)
T-40...+80°C
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • thermoplastic enclosure with foldable latching cover
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50041
  • Lever angle adjustable in 15° steps
  • length adjustable in 2 mm steps
  • LED version available

Ordering data

Product type description

PS316-Z02-ST-N300

Article number (order number)

103027482

EAN (European Article Number)

4030661521664

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Housing construction form

Norm construction design

Actuator type to EN 50041

A

Housing material

Plastic, glass-fibre-reinforced

Gross weight

169 g

General data - Features

Safety functions

Yes

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

B10D Normally-closed contact (NC)

20,000,000 Operations

Mission time

20 Year(s)

Mechanical data

Actuating element

Roller lever N300

Roller material

Plastic

Mechanical life, minimum

10,000,000 Operations

Positive break force, minimum

50 N

Actuating speed, minimum

10 mm/min

Actuating speed, maximum

1 m/s

Tightening torque of the fixing screws

1.2 Nm

Mechanical data - Connection technique

Note (Cable entry)

Absetzlänge des Leiters 5...6mm

Termination

Connector plug M12, 4-pole

Material of the connector (electrical)

Plastic

Cable section, minimum

0.34 mm²

Cable section, maximum

1.5 mm²

Tightening torque of electrical connection, minimum

0.6 Nm

Tightening torque of electrical connection, maximum

0.8 Nm

Mechanical data - Dimensions

Length of sensor

37 mm

Width of sensor

41 mm

Height of sensor

168 mm

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-30 ... +80 °C

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

50 VAC

24 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Degree of pollution

3

Electrical data

Thermal test current

4 A

Required rated short-circuit current

400 A

Utilisation category AC-15

240 VAC

Utilisation category DC-13

24 VDC

Utilisation category DC-13

3 A

Switching element

2 NC contact

Switching principle

Snap action

Maximale Schalthäufigkeit

5,000 /h

Material of the contacts, electrical

Silver

Dimensional drawing basic component

Switch travel diagram

Diagram

Video ID: Positionsschalter-PS

Position switches series PS (Vimeo)


EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:PS116,
PS215, PS216, PS226,
PS315, PS316
Type:See ordering code
Description of the component:Position switch
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, March 3, 2021
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
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:PS116,
PS215, PS216, PS226,
PS315, PS316
Type:See ordering code
Description of the component:Position switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
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
Place and date of issue:Wuppertal, August 19, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/06/2025, 15:25