Solenoid interlocks
Coding level according to EN ISO 14119
Working principle
Interlocking principle
Holding force FZh in accordance with EN ISO 14119
Certificates
Ambient temperature, maximum
Ambient temperature, minimum
Power to lock
Power to unlock
Serial diagnostics
Series-wiring
![AZM40](/upload/orig/10/00/60/83/PHO_PRO_CAT_kaz40f21_SALL_AIN_V2.png)
AZM40
- Compact, flat design
- 119,5 mm x 40 mm x 20 mm
- High holding force 2000
- Latching force 40 N
- RFID-technology for needs-based protection against tampering
- Individually coded version with coding level "High" according to ISO 14119
- Only one version for hinged and sliding doors
- Actuator can approach interlock continuously within a 180 degree angle.
- Symmetrical mounting, can be bolted on either side
![AZM150](/upload/orig/10/00/27/66/PHO_PRO_CAT_azm150-n-2_SALL_AIN_V1.png)
AZM150
- Thermoplastic enclosure
- Eight approach levels thanks to rotating head
- Simple fitting, especially on 40 mm profiles
![AZM150I](/upload/orig/10/00/27/66/PHO_PRO_CAT_azm150-n-5_SALL_AIN_V1.png)
AZM150I
- Thermoplastic enclosure
- Eight approach levels thanks to rotating head
- Simple fitting, especially on 40 mm profiles
- Individually coded version with coding level "High" according to ISO 14119
![AZM201](/upload/orig/10/00/20/22/PHO_PRO_CAT_kazm2f47_SALL_AIN_V2.png)
AZM201
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- Coding in accordance to ISO 14119 by using RFID-Technology
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Suitable for hinged and sliding guards
- Intelligent diagnosis
- Manual release
- Protection class IP66, IP67
- High holding force 2000
- symmetrical construction form, assembly on 40mm profiles
- OSSD safety outputs
- Emergency exit / Emergency release suitable for retrofitting
![AZM300](/upload/orig/10/00/20/23/PHO_PRO_CAT_kazm3f29_SALL_AIN_V2.png)
AZM300
- hygienic design
- Protection class IP 69
- Suitable for mounting to profile systems
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- 3 different directions of actuation
- Compact design
- 3 LEDs to show operating conditions
- Suitable for hinged and sliding guards
- Series-wiring
- Manual release
![AZM400](/upload/orig/10/00/20/23/PHO_PRO_CAT_kazm4f33_SALL_AIN_V2.png)
AZM400
- Bistable, motor-driven system
- Clamping force 10.000
- Release possible against lateral forces up to 300 N
- PL e / cat. 4 / SIL 3 for interlocking and guard locking function
- Two-channel input signal of the guard locking function
- Operation on P/P- and P/N-switching outputs
- High tolerance to door misalignment
![MZM 100](/upload/orig/10/00/20/24/PHO_PRO_CAT_kmzm1f07_SALL_AIN_V2.png)
MZM 100
- Automatic latching
- Solenoid interlocks with innovating and unique operating principle
- 40 mm x 179 mm x 40 mm
- Electronic contact-free, coded system
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
- Self-monitoring series-wiring
![AZM 161](/upload/orig/10/00/20/77/PHO_PRO_CAT_kazm1f19_SALL_AIN_V2.png)
AZM 161
- Thermoplastic enclosure
- Double-insulated
- Interlock with protection against incorrect locking.
- 130 mm x 90 mm x 30 mm
- 6 Contacts
- Long life
![AZM 161I](/upload/orig/10/00/20/18/PHO_PRO_CAT_kazm1f15_SALL_AIN_V2.png)
AZM 161I
- Individual coding
- Thermoplastic enclosure
- Double-insulated
- Interlock with protection against incorrect locking.
- 130 mm x 90 mm x 30 mm
- 6 Contacts
- Long life
![AZM 170](/upload/orig/10/00/20/77/PHO_PRO_CAT_kazm1f04_SALL_AIN_V2.png)
AZM 170
- Thermoplastic enclosure
- Double-insulated
- Compact design
- 90 mm x 84 mm x 30 mm
- Interlock with protection against incorrect locking.
- Long life
- High holding force
![AZM 170I](/upload/orig/10/00/20/19/PHO_PRO_CAT_kazm1fi3_SALL_AIN_V3.png)
AZM 170I
- Individual coding
- Thermoplastic enclosure
- Double-insulated
- Compact design
- 90 mm x 84 mm x 30 mm
- Interlock with protection against incorrect locking.
- Long life
- High holding force
![AZM190](/upload/orig/10/00/49/41/PHO_PRO_CAT_kazm1f76_SALL_AIN_V2.png)
AZM190
- Thermoplastic enclosure
- Long life
- Interlock with protection against incorrect locking.
- 89 mm x 178 mm x 41 mm
- Actuating head can be repositioned by 4 x 90°
- 2 cable entries M 20 x 1.5
- Wiring compartment
- Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
- Sealing mechanism to prevent the ingress of dirt
- Cut clamp termination
![AZM 415](/upload/orig/10/00/20/20/PHO_PRO_CAT_kazm4f24_SALL_AIN_V2.png)
AZM 415
- Metal enclosure
- Interlock with protection against incorrect locking.
- Robust design
- Long life
- 2 cable entries M 20 x 1.5
- Cut clamp termination
Application:
The solenoid interlocks of the AZM series have been designed to prevent, in conjunction with the control part of a machine, e.g. fail-safe delay timers or fail-safe standstill monitors, sliding, hinged and removable safety guards such as fences, flaps or doors, from being opened before hazardous conditions (e.g. run-on movements) have been eliminated.
These solenoid interlocks are also used for cases in which the opening of a guarding device represents a non-permissible intrusion in a production process.
Design and mode of operation:
On the AZM range solenoid interlocks, the switching element with interlock is not physically connected to the actuator but functionally brought together or separated on switching. When the safety guard is opened in the unlocked condition, the actuator is separated from the base unit. During this process, the NC contacts are positively opened and the NO contacts closed.
Interlocking is carried out by means of a blocking bolt / latching bolt. This latching bolt blocks the actuator so that it cannot be withdrawn from the interlock. The machine control is only enabled when the actuator has been inserted into the interlock and the latching bolt is in blocking position. This is ensured by the contact monitoring of the latching bolt.
There are two modes of interlocking. The "Power to unlock" principle is where the locking bolt is held into position with a spring. When the de-interlocking coil is energised, the interlock is removed and the NC contacts opened. The protection equipment can be opened. For "Power to lock"1) the mode of operation is reversed.
The solenoid interlocks AZM 150, 161, 170, 190 and 415 are fitted with protection against incorrect locking. Depending on the type of unit, an individual coding of the actuator are possible.
The solenoid interlocks can be fitted in any desired mounting position. Protection class of the solenoid interlocks is IP 54, IP 65 or IP 67.
1) In accordance with the policy of the German Technical Assessors, these interlock may only be used after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply.
The solenoid interlocks of the AZM series have been designed to prevent, in conjunction with the control part of a machine, e.g. fail-safe delay timers or fail-safe standstill monitors, sliding, hinged and removable safety guards such as fences, flaps or doors, from being opened before hazardous conditions (e.g. run-on movements) have been eliminated.
These solenoid interlocks are also used for cases in which the opening of a guarding device represents a non-permissible intrusion in a production process.
Design and mode of operation:
On the AZM range solenoid interlocks, the switching element with interlock is not physically connected to the actuator but functionally brought together or separated on switching. When the safety guard is opened in the unlocked condition, the actuator is separated from the base unit. During this process, the NC contacts are positively opened and the NO contacts closed.
Interlocking is carried out by means of a blocking bolt / latching bolt. This latching bolt blocks the actuator so that it cannot be withdrawn from the interlock. The machine control is only enabled when the actuator has been inserted into the interlock and the latching bolt is in blocking position. This is ensured by the contact monitoring of the latching bolt.
There are two modes of interlocking. The "Power to unlock" principle is where the locking bolt is held into position with a spring. When the de-interlocking coil is energised, the interlock is removed and the NC contacts opened. The protection equipment can be opened. For "Power to lock"1) the mode of operation is reversed.
The solenoid interlocks AZM 150, 161, 170, 190 and 415 are fitted with protection against incorrect locking. Depending on the type of unit, an individual coding of the actuator are possible.
The solenoid interlocks can be fitted in any desired mounting position. Protection class of the solenoid interlocks is IP 54, IP 65 or IP 67.
1) In accordance with the policy of the German Technical Assessors, these interlock may only be used after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply.