VFB-SK8P/4P-M12-S-G-5M-BK-2-X-A-4

Item number: 103032865

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

VFB-SK8P/4P-M12-S-G-5M-BK-2-X-A-4

Article number (order number)

103032865

EAN (European Article Number)

4030661529875

eCl@ss number, version 12.0

27-06-03-11

eCl@ss number, version 11.0

27-06-03-11

eCl@ss number, version 9.0

27-06-03-11

ETIM number, version 7.0

EC001855

ETIM number, version 6.0

EC001855

General data

Standards

EN IEC 61076-2-101

Gross weight

153 g

General data - Features

Halogen free

Yes (1)

Cable drag chain suitable

Yes (1)

Number of cable wires

4

Mechanical data

Tightening torque, maximum

1 Nm

Mechanical data - Connection technique

Length of cable

5 m

Wire cross-section

0.25 mm2

Cable diameter

4.3 mm

Bending radius (fixed)

5 x Ø-cable

Bending radius (repeated)

10 x Ø-cable

Colour of the Cable mantle

Black

Material of the Cable mantle

PUR

Mechanical data - connector side A

Connector typ

Male connector, M12

Design

straight

Connector coding

A

Connector latching

Screw locking

Material of the gland

Metal, CuZn, nickel-plated

Material of the handle

Plastic, TPU

Colour of the handle

Black

Number of pol, side A

8

Mechanical data - connector side B

Connector typ

Female connector, M12

Design

straight

Connector coding

A

Connector latching

Screw locking

Material of the gland

Metal, CuZn, nickel-plated

Material of the handle

Plastic, TPU

Colour of the handle

Black

Number of pol, side B

4

Ambient conditions

Degree of protection

IP65

IP67

IP68

Ambient temperature (Connector)

-25 ... +85 °C

Ambient temperature (fixed)

-40 ... +90 °C

Ambient temperature (moved)

-30 ... +90 °C

Ambient temperature (drag chain)

-25 ... +60 °C

Electrical data

Thermal test current

2 A

Rated operating voltage

30 VAC

Rated operating voltage

30 VDC

Operating current

2,000 mA

Pin assignment

PIN 1

Brown

PIN 2

Blue

PIN 3

Black

PIN 4

White


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2024, 20:34