AM-T100
AM-T100
- Time-of-Flight Technologie (ToF)
- Millimetre-accurate 3D depth images through Sony DepthSense™ technology
- High frame rate up to 60 fps
- Viewing area of 67° x 51
- Range up to 6 m
- Software for easy configuration of 3D monitoring areas
- Use in manufacturing processes, logistics and robotics
- Standardised GenICam data interface
- Optimally adaptable to different ambient and mounting conditions
Tilaustiedot
Tuotekuvaus |
AM-T100 |
Tuotenumero (tilausnumero) |
103048766 |
EAN (European Article Number) |
4030661621302 |
eCl@ss number, version 12.0 |
27-39-03-04 |
eCl@ss number, version 11.0 |
27-39-03-04 |
eCl@ss number, version 9.0 |
27-39-03-04 |
ETIM number, version 7.0 |
EC001511 |
ETIM number, version 6.0 |
EC001511 |
Hyväksynnät - Standardit
|
cULus |
Yleiset ominaisuudet
Standardit |
EN 61326-1 EN IEC 60825-1 |
Tunnistimen topologia |
iTOF |
CPU |
Dual Cortex-A53 1.2 GHz |
Resolution |
640 x 480 Pixel |
Bruttopaino |
565 g |
Mekaaniset tiedot
Toimintasäde, suojausalue, maksimi |
6 m |
Note |
Depending on the remission properties of the target objects, a range of up to 30 m can be achieved |
Wave length of the laserdiode |
850 nm |
Distance resolution |
1 mm |
Field of view |
67° x 51° |
Accuracy, maximum |
1 % |
Mekaaniset tiedot - Liitäntä
Pistokeliitin |
Liitinholkki, M12, 8-napainen, A-koodattu X-coded M12 Ethernet connector |
Ympäristöolosuhteet
Suojausluokka |
IP67 |
Note |
when both plug connections are closed |
Ambient temperature |
+0 ... +45 °C |
Note |
The camera can be operated from a temperature of -20° C after a warm-up period of 30 minutes. |
Storage and transport temperature |
-20 ... +85 °C |
Laser class |
1 |
Sähköiset tiedot
Operating voltage |
24 VDC -10 % / +10 % (PoE: IEEE802.3bt) |
Rated operating voltage |
24 VDC |
Sähköinen virrankulutus |
15 W |
Sähköinen virrankulutus, maksimi |
40 W |
Frame rate |
60 Hz |
Exposure time |
1 µs - 1 ms |
Sähköiset tiedot - Viestintäprotokollat
Transfer rate |
10/100/1000 Mbps Ethernet GigE Vision 2.0 Compliant |
Kielisuodatin
Tuotelehti
Käyttöohjeet ja vaatimuksenmukaisuusvakuutus
järjestelmäkäsikirja
UL-todistus
Ohjelmisto(lataa)
Esite
Lattaa Adobe Readerin viimeisin versio
Tuotekuva( luettelokuva)
Perustuotteen mitat
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AM-T100 |
Description of the component: | 3D camera |
Relevant Directives: | EMC-Directive | 2014/30/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 61326-1:2013 EN IEC 60825-1:2014 |
Place and date of issue: | Wuppertal, 24. February, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AM-T100 |
Type: | See ordering code |
Description of the component: | 3D camera |
Relevant legislation: | Electromagnetic Compatibility Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 61326-1:2013 EN IEC 60825-1:2014 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 24, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Finland Oy, Äyritie 12 B, 01510 Vantaa
Tiedot ja arvot on tarkastettu huolellisesti. Kuvat voivat poiketa alkuperäisestä. Tarkemmat tekniset tiedot löytyvät manuaalista. Pidätämme oikeuden teknisiin muutoksiin ja virheisiin.
Luotu: 3.5.2025 19.15