We respect your privacy

This website uses cookies and similar technologies.

Your selection:
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
  1. PS315
  2. PS315 roller lever N306
PS315 roller lever N306

PS315 roller lever N306

  • with rubber roller 50 mm diameter
  • Metal enclosure
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50041
  • Lever angle adjustable in 15° steps
  • length adjustable in 2 mm steps
  • LED version available
4 Tuotteet
PS315-T12-N306

PS315-T12-N306

Tuotenumero 103047591

Position switch with safety function

PS315-Z11-N306

PS315-Z11-N306

Tuotenumero 103047592

Position switch with safety function

PS315-Z12-N306

PS315-Z12-N306

Tuotenumero 103048816

Position switch with safety function

PS315-Z02-N306

PS315-Z02-N306

Tuotenumero 103048962

4 löydetyt tulokset