FLACHKABELKLEMME K 99-6431-00-02
Archive
Item number:101177831


Product features
- Connection from the AS-i flat cable (yellow) to a circular cable
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionFLACHKABELKLEMME K 99-6431-00-02
Article number (order number)101177831
EAN (European Article Number)4030661309422
eCl@ss number, version 12.027-24-26-91
eCl@ss number, version 11.027-24-26-91
eCl@ss number, version 9.027-24-26-91
ETIM number, version 7.0EC001604
ETIM number, version 6.0EC001604
General data
Gross weight20g
General data - Features
Number of poles2
Mechanical data - Connection technique
TerminationIDC connector, Screw connection or Soldering terminal
Material of the flat cable clampPolyamide PA
Cable section, maximum1 x 0.25 mm²
Wire cross-section, minimum24AWG
Mechanical data - Dimensions
Width35.5mm
Height20mm
Depth10.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Ambient conditions - Insulation values
Degree of pollution3
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/05/2026, 10:09