Decentralised signal processing
![PROFINET Safety-Field-Box](/upload/orig/10/00/20/90/PHO_PRO_CAT_ksfb-f01_SALL_AIN_V3.png)
PROFINET Safety-Field-Box
- Safety Field Box per PROFINET/PROFIsafe
- Per collegare fino a 8 dispositivi di sicurezza
- Switch Dual-Port integrato, compatibile IRT
- Grado di protezione IP67
![EtherCAT-Safety fieldbox](/upload/orig/10/01/45/41/PHO_PRO_CAT_ksfb-ec-f03_SALL_AIN_V1.png)
EtherCAT-Safety fieldbox
- Safety fieldbox for EtherCAT with FSoE
- For connection of up to 8 safety switching devices
- Integrated dual-port switch
- Protection class IP66, IP67
![EthernetIP-Safety-Feldbox (KAS)](/upload/orig/10/01/45/41/PHO_PRO_CAT_ksfb-eip-f03_SALL_AIN_V1.png)
EthernetIP-Safety-Feldbox (KAS)
- Safety Field Box per EtherNet/IP con CIP Safety
- Per collegare fino a 8 dispositivi di sicurezza
- Switch Dual-Port integrato
- Grado di protezione IP66, IP67
In extensive plants, a high wiring effort quickly arises in the task of routing all signals of the safety components to the safety controller. The SFB safety field box offers an efficient solution. Safety-related signals are collected decentrally and sent to the central safety controller via a safe fieldbus