Z4V1H 355-11Z-U180-1172
Z4V1H 355-11Z-U180-1172
Product type description: (1)(2) 3(3)-(4)Z(5)-(6)-(7)-(8)-(9) |
(1) | |
Z | Snap action |
T | Slow action (not for AF/S) |
(2) | |
S | Plunger S |
R | Roller plunger R |
H | Roller lever H |
10H | Rod lever 10H |
7H | Roller lever 7H |
1K | Offset roller lever 1K |
3K | Angle roller lever 3K |
RMS | Brass roller |
4V. | Basic device for roller lever (without actuator) |
(3) | |
3 | slim design |
215 | large design |
(4) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts (not suitable for safety applications) |
01/01 | 1 NC contact left / 1 NC contact right |
12 | 1 NO contact/2 NC contacts |
03 | 3 NC contact |
(5) | |
H | Slow action with staggered contacts |
UE | Slow action with overlapping contacts |
2272 | 2272 Special roller bolt with collar |
1183 | with aluminium rod |
1699-1 | Exterior stainless steel bolts and clamp |
(6) | |
G24 | with LED |
(7) | |
without | Cable entry M20 |
M20 | Cable entry M20 |
NPT | Cable entry NPT 1/2" |
ST | M12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
ST-2310 | M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
(8) | |
2138 | Roller lever 7H for position switches with safety function |
(9) | |
1637 | Gold-plated contacts |
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 66,7 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50041
- Switching points to EN 50041
Ordering data
Product type description |
Z4V1H 355-11Z-U180-1172 |
Article number (order number) |
101091349 |
General data
Housing construction form |
forma di costruzione normale |
Actuator type to EN 50041 |
A |
Housing material |
pressofuso di lega leggera |
Housing coating material |
verniciato |
Lever material |
metallo |
Gross weight |
330 g |
Safety classification |
Vorschriften |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
Mission time |
20 Year(s) |
Mechanical data
Actuating element |
Leva oscillante con rotella |
Roller material |
materiale sintetico |
Mechanical lifetime, minimum |
30.000.000 Operations |
Actuating speed, maximum |
2,5 m/s |
Note (Actuating speed) |
Velocità di azionamento con un angolo di avvicinamento di 30° |
Actuating torque, minimum |
0,3 Nm |
Lever rotation |
180 ° |
Mechanical data - Connection technique
Termination |
Collegamento a vite M20 x 1.5 |
Cable section, minimum |
0,75 mm² |
Cable section, maximum |
2,5 mm² |
Note |
Tutte le indicazioni sulla sezione del cavo includono le bussole del conduttore. |
Mechanical data - connector side B
Connector typ |
Frizione |
Mechanical data - Dimensions
Length of sensor |
60,6 mm |
Width of sensor |
66,7 mm |
Height of sensor |
129,5 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC 500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1.000 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
4 A |
Switching principle |
Commutazione rapida |
Maximale Schalthäufigkeit |
5.000 /h |
Material of the contacts, electrical |
Argento |
Filtro lingua
Scheda Tecnica
Manuale d'istruzioni (Inserto/Guida rapida)
Libreria SISTEMA-VDMA
Download dell'ultima versione di Adobe Reader
Immagine del prodotto (foto singola per catalogo)
ID: k355hf04
| 1.023,4 kB | .jpg | 352.778 x 715.081 mm - 1000 x 2027 px - 72 dpi
| 115,9 kB | .png | 74.083 x 149.931 mm - 210 x 425 px - 72 dpi
| 45,3 kB | .jpg | 61.031 x 123.472 mm - 173 x 350 px - 72 dpi
| 907,3 kB | .jpg | 352.778 x 715.081 mm - 1000 x 2027 px - 72 dpi
| 113,9 kB | .png | 74.083 x 149.931 mm - 210 x 425 px - 72 dpi
| 88,2 kB | .png | 61.031 x 123.472 mm - 173 x 350 px - 72 dpi
Disegno quotato disp. di base
Disegno quotato azionatore
Dichiarazione di conformità UE | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Dichiarazione: | Si dichiara con la presente che i seguenti componenti, sulla base della loro progettazione e costruzione, sono conformi ai requisiti delle direttive europee sotto elencate. |
Denominaz. del componente: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
Tipo: | vedere codice prodotto |
Descrizione del componente: | Interruttori di posizione |
Direttive rilevanti: | Direttiva Bassa Tensione | 2014/35/UE |
Direttiva RoHS | 2011/65/UE |
Norme armonizzate correlate: | EN 60947-5-1:2017 |
Responsabile per la documentazione tecnica: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Luogo e data di emissione: | Wuppertal, 20. aprile 2021 |
![]() |
Firma del legale rappresentante Philip Schmersal Amministratore delegato |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
I dettagli e i dati qui riportati sono stati attentamente verificati. Le immagini possono differire dagli originali. Altri dati tecnici possono essere trovati nei manuali. Salvo modifiche tecniche o errori.
Generato il 25/08/2025, 06:24