PS315
PS315 plunger S200
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
- Plastic actuating element
PS315 plunger S300
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
- Plastic actuating element
PS315 roller plunger R301
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
- with stainless steel roll
PS315 roller plunger R302
- with brass roller
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
PS315 roller lever H302
- with brass roller
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
PS315 roller lever H311
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
- with stainless steel roll
PS315 roller lever H312
- with brass roller
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
PS315 roller lever N300
- 金属製エンクロージャ
- 制御素子を45°毎に簡単に素早く調整出来ます。
- EN 50041による設計
- アクチュエータは15°調整可
- 2 mm毎の長さ調整
- LED仕様可
PS315 roller lever N301
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- LED version available
- with stainless steel roll
PS315 roller lever N302
- with brass roller
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- LED version available
PS315 roller lever N306
- with rubber roller 50 mm diameter
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- LED version available
PS315 rod lever J300
- 金属製エンクロージャ
- 制御素子を45°毎に簡単に素早く調整出来ます。
- EN 50041による設計
- 位置検出にのみ使用可能
- アクチュエータは15°調整可
- LED仕様可