schmersal_s_icon.png

M 697-11-1-8R-U180 CLEAR COVER

Ürün numarası: 101089892

Downloads

TraceParts CAD Verileri
ePLAN Veri
CADENAS CAD Verileri
SISTEMA Veri
  • Thermoplastic enclosure
  • screw or spade terminals

Ordering data

Product type description

M 697-11-1-8R-U180 KLARSICHTDECKEL

Article number (order number)

101089892

EAN (European Article Number)

4030661003696

eCl@ss number, version 12.0

27-27-06-91

eCl@ss number, version 11.0

27-27-06-91

eCl@ss number, version 9.0

27-27-06-91

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Housing material

darbeye dayanıklı ABS

Material of the actuator

Glass-fibre, reinforced thermoplastic

Material of the housing cover

Plastik, termoplastik

Lever material

Zinc-plated metal

Gross weight

37 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

Roller plunger 8R

Roller material

Glass-fibre, reinforced thermoplastic

Mechanical life, minimum

30.000.000 Operations

Actuating force

4 N

Contact opening

0.5 mm

Ejection force, minimum

1,3 N

Actuating speed, minimum

10 mm/min

Note (Switchover time)

Değiştirme süresi hareket hızına uygun olarak

Repeat accuracy of switching points

0,05 mm

Mechanical data - Connection technique

Termination

Vida terminalleri

Cable section, maximum

2,5 mm²

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of clips or terminals

IP00

Ambient temperature

-30 ... +120 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

2

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Switching element

Change-over contact with double break

Switching principle

Susta hareketi

Bounce duration, maximum

3 ms

Maximale Schalthäufigkeit

30.000 /h

Switchover time, maximum

10 ms

Material of the contacts, electrical

Silver (AgNi 15)

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Veriler ve ayrıntılar dikkatli bir şekilde kontrol edilmişlerdir. Görüntüler orijinalden farklı olabilir. Daha fazla teknik veri kılavuzda bulunabilir. Teknik değişiklikler ve hatalar olabilir.

Udarbejdet d. 4.04.2025 17:44