1. 335
  2. 335 roller plunger R
335 roller plunger R

335 roller plunger R

  • Metal muhafaza
  • Geniş kapsamlı alternatif aktüatör ler
  • Yağ ve petrol ispirtosuna karşı direnci iyi
  • 40,5 mm x 76 mm x 38 mm
  • aktüatör uçları 4 x 90° açı ile tekrar konumlandırılabilir
  • EN 50041 e uygun tasarım
66 Ürünler
TR 335-02Z-M20

TR 335-02Z-M20

Ürün no. 151168113

Position switch with safety function

TR 335-02ZH

TR 335-02ZH

Ürün no. 151082536

Position switch with safety function

TR 335-02Z-RMS

TR 335-02Z-RMS

Ürün no. 151121977

Position switch with safety function

TR 335-02Z-RMS-2807

TR 335-02Z-RMS-2807

Ürün no. 153001550

Position switch with safety function

TR 335-02Z-1879

TR 335-02Z-1879

Ürün no. 101157073

Position switch with safety function

MR 335-20Z-RMS-1637/1699

MR 335-20Z-RMS-1637/1699

Ürün no. 151208239

Position switch

MR 335-20z-RMS

MR 335-20z-RMS

Ürün no. 153007302

Position switch

TR 335-03Z

TR 335-03Z

Ürün no. 151147369

Position switch with safety function

TR 335-03ZH

TR 335-03ZH

Ürün no. 131148277

Position switch with safety function

TR 335-03Z-M20-RMS

TR 335-03Z-M20-RMS

Ürün no. 151164375

Position switch with safety function

TR 335-11Z-1637

TR 335-11Z-1637

Ürün no. 151211370

Position switch with safety function

TR 335-11Z-M20

TR 335-11Z-M20

Ürün no. 151167924

Position switch with safety function

TR 335-11Z-M20-1879

TR 335-11Z-M20-1879

Ürün no. 151171887

Position switch with safety function

TR 335-11Z-NPT

TR 335-11Z-NPT

Ürün no. 151086408

Position switch with safety function

TR 335-11Z-RMS

TR 335-11Z-RMS

Ürün no. 151084582

Position switch with safety function

TR 335-11Z-RMS-U90

TR 335-11Z-RMS-U90

Ürün no. 151102268

Position switch with safety function

TR 335-11Z-U90-M20

TR 335-11Z-U90-M20

Ürün no. 151176013

Position switch with safety function

TR 335-11ZUE

TR 335-11ZUE

Ürün no. 151082534

Position switch with safety function

TR 335-11ZUE-RMS

TR 335-11ZUE-RMS

Ürün no. 151103349

Position switch with safety function

TR 335-12Z

TR 335-12Z

Ürün no. 151147368

Position switch with safety function

TR 335-12Z-NPT

TR 335-12Z-NPT

Ürün no. 151212954

Position switch with safety function

TR 335-12Z-RMS

TR 335-12Z-RMS

Ürün no. 151214104

Position switch with safety function

TR 335-12Z-RMS-1172/1699

TR 335-12Z-RMS-1172/1699

Ürün no. 151185085

Position switch with safety function

TR 335-12ZUE-M20

TR 335-12ZUE-M20

Ürün no. 151168295

Position switch with safety function

66 sonuçlar bulundu