M2R 660-11-K-Y
项目编号:
101055396
产品描述: M(1) 660(2)-11-k-y(3) |
(1) | |
S | rubber collar |
1S | telescopic plunger |
2S | telescopic plunger |
2R | telescopic roller plunger |
(2) | |
无 | 非法兰连接 |
0 | 使用法兰连接 |
(3) | |
U | 与带有穿过开关轴的滚轮(仅适用于 2R) |
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
- 非法兰连接
- 橡胶外壳
- 焊接端子和开口型端子
订货数据
型号 |
M2R 660-11-K-Y |
商品编号(订购编号) |
101055396 |
EAN(欧洲商品编号) |
4030661005331 |
eCl@aa number,版本:12.0 |
27-27-06-01 |
eCl@aa number,版本:11.0 |
27-27-06-01 |
eCl@aa number,版本:9.0 |
27-27-06-01 |
ETIM 编号,7.0 版 |
EC000030 |
ETIM 编号,6.0 版 |
EC000030 |
总体数据
标准型 |
EN IEC 60947-5-1 |
外壳材料 |
Synthetic rubber (NBR), cover made of stainless sheet steel |
操动件材质 |
不锈钢 |
毛重 |
108 g |
总体数据 - 产品特性
常闭 (NC) 数量 |
1 |
每个方向的常闭 (NO) 数量 |
1 |
机械参数
执行元件 |
Roller telescopic plunger 2R |
滚轮材料 |
Glass-fibre, reinforced thermoplastic |
机械寿命,最少 |
3,000,000 操作 |
操动力 |
8 N |
接触窗口 |
0.4 mm |
喷射力,最小 |
2 N |
操动速度,最小 |
1 mm/min |
机械参数 - 连接技术
线缆长度 |
0.5 m |
连接器 |
电缆 |
电缆截面,最大 |
2.5 mm² |
注(电缆截面) |
0.75 mm² |
环境条件
防护等级 |
IP65 |
工作环境温度 |
-30 ... +80 °C |
环境条件 - 绝缘值
额定绝缘电压 Ui |
250 V |
额定冲击耐受电压 Uimp |
4 kV |
电气参数
热测试电流 |
4 A |
应用类别 AC-15 |
230 VAC |
应用类别 AC-15 |
1 A |
开关元件 |
Change-over contact with single break |
开关原理 |
自洁式压力触点 |
开关频率 |
30,000 /h |
触点材料,电气 |
银镀金 (AgNi 15 + Au 0.3µm) |
语言条件
数据表
数据表(临时PDF文件)
下载最新版本的Adobe Reader
产品图片(单独目录照片)
尺寸图 基本组件
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,
所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。
生成日期 2025/6/3 下午6:22