schmersal_s_icon.png

NDAN6

项目编号: 101169823

下载

计划 数据
CADENAS CAD数据
SISTEMA 数据
产品描述:
NDA6N(1)(2)

(1)
扳钮颜色:灰色
WS扳钮颜色:白色

(2)
电位计轴的长接版本
/NM电位计轴的短接版本
/HO特殊电位计轴安装
/250°在电位计支架上的 250° 处停止
-2929用于客户特定电位计的特殊安装座
/NM/EWS.N电位计轴和选择开关扳钮的短接版本,代替电位计驱动拨动
PC/EWS.N选择开关扳钮代替电位计驱动扳钮
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
  • 旋转驱动 为了 电位器
  • 卫生设计
  • 防护等级 IP69K
  • 固定孔 Ø 22.3 mm

订货数据

型号

NDAN6

商品编号(订购编号)

101169823

EAN(欧洲商品编号)

4250116200405

eCl@aa number,版本:12.0

27-37-12-13

eCl@aa number,版本:11.0

27-37-12-13

eCl@aa number,版本:9.0

27-37-12-13

ETIM 编号,7.0 版

EC000222

ETIM 编号,6.0 版

EC000222

许可 - 标准

证书

cULus

总体数据

标准型

EN IEC 60947-5-1

EN IEC 60947-1

实施安装

旋转驱动,用于电位器

外观设计

无限位

安装条件(机械)

任意

密封形式

唇形密封

前环材料

ABS,镀铬

电位计插座材料

黄铜,镀镍/不锈钢

旋转按钮材料

ABS

操作元件颜色

黑色

前环颜色

旋转按钮颜色

灰色

毛重

50 g

总体数据 - 产品特性

法兰连接

全绝缘

机械参数

安装

法兰连接

螺钉紧固力矩

0.6 Nm

机械参数 - 尺寸

高度

26 mm

安装深度

50 mm

旋转按钮直径

26 mm

前环直径

44.5 mm

安装直径

22.3 mm

Bore of the potentiometer socket

30 … 40 mm

轴直径,最大

6 mm

前板厚度,最小

1.5 mm

前板厚度,最大

6 mm

间距

50 x 60 mm

环境条件

防护等级

IP67

IP69K

工作环境温度

+0 ... +80 °C

耐冲击

30 g / 18 ms

抗振性能

20 g / 10 ... 150 Hz

发货范围

发货范围

电位器不包含在发货中且必须从相关生产商处订购。

注意

注(通用)

为了安装电位计,提供了一个中心孔紧固件和两个不同的带有三个孔的紧固件。

语言条件

下载最新版本的Adobe Reader

Video ID: Mr-Safety-N-Programm

(Vimeo)


EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:E, N and R programme
Type:See ordering code
Description of the component:Command and signalling devices
optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL*
Relevant Directives:Low Voltage Directive2014/35/EU
 EMC-Directive *2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
Place and date of issue:Wuppertal, April 7, 2020
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:E, N and R program
Type:See ordering code
Description of the component:Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL*
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations *2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, April 8, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,

所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。

生成日期 2025/5/10 上午7:39