NDLP30BL/WS
项目编号:
103009741
产品描述: |
- | |
(1)DT(8)(2) | 按钮 |
(1)DM(2) | 带有防尘膜片的按钮 |
(1)DL(8)(2) | 带灯按钮 |
(1)DLM(2) | 带有防尘膜片的带灯按钮 |
(1)ML(2) | 平顶指示灯 |
(1)MLH(2) | 突顶指示灯 |
(1)DP(3)(8)(2) | 蘑菇头撞击按钮,无闩锁 |
(1)DTP(3)(8)(2) | 蘑菇头撞击按钮,无闩锁(仅N程序) |
(1)DLP(3)(8)(2) | 蘑菇头撞击按钮点亮,无闩锁(仅N程序) |
(1)DRR(3)(8)(2) | 蘑菇头撞击按钮,带闩锁,通过旋转和拉动解锁(仅在N程序中拉动) |
(1)DRZ(3)(8)(2) | 蘑菇头撞击按钮,带闩锁,通过拉动解锁 |
(1)WS21(4)(5) | 带2个位置的选择开关 |
(1)WT21(4)(5) | 具有1个瞬时位置的选择开关 |
(1)WS32(4)(5) | 具有3个保持位置的选择器开关 |
(1)WT32(4)(5) | 带2个键位的选择开关 |
(1)WST32(4)(5) | 选择开关:开关;锁闭 |
(1)WTS32(4)(5) | 选择开关:开关;锁闭 |
(1)SS21S(4)(5) | 带2保持位置钥匙选择开关 |
(1)ST21S(4)(5) | 带1瞬时位置钥匙选择开关 |
(1)SS32S(4)(5) | 带3保持位置钥匙选择开关 |
(1)ST32S(4)(5) | 带2瞬时位置钥匙选择开关,左和右 |
(1)SST32S(4)(5) | 钥匙选择开关:开关,锁定 |
(1)STS32S(4)(5) | 钥匙选择开关:锁定,开关 |
B | 插头 |
(1) | |
- | 指令和信号装置: |
E | "E" 装置 |
N | "N" 装置 |
R | "R" 装置 |
(2) | |
- | 按钮表面颜色: |
SW | 黑色 |
GB | 黄色 |
RT | 红色 |
GN | 绿色 |
WS | 白色 |
BL | 蓝色 |
GR | 灰色 |
(3) | |
- | 蘑菇型按钮的圆顶直径 30 mm: |
30 | 30 mm |
35 | 35 mm |
40 | 40 mm |
42 | 42 mm |
45 | 45 mm |
50 | 50 mm |
55 | 55 mm |
70 | 70 mm |
(4) | |
- | 拔动长度 mm: |
无 | 短拔动 |
.1 | 长拔动 |
(5) | |
- | 拔动杆颜色: |
无 | 灰色 |
WS | 白色 |
(6) | |
- | 钥匙拔出位置(3个位置): |
1 | 左边 |
2 | 中间 |
3 | 右边 |
(7) | |
- | 钥匙拔出位置(2个位置): |
1 | 左边 |
2 | 右边 |
(8) | |
- | 膜的颜色(仅N程序): |
无 | 白色 |
GR/ | 黑色 |
BL/ | 蓝色 |
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
- 卫生设计
- 防护等级 IP69K
- 固定孔 Ø 22.3 mm
订货数据
型号 |
NDLP30BL/WS |
商品编号(订购编号) |
103009741 |
EAN(欧洲商品编号) |
4030661469263 |
eCl@aa number,版本:12.0 |
27-37-12-10 |
eCl@aa number,版本:11.0 |
27-37-12-10 |
eCl@aa number,版本:9.0 |
27-37-12-10 |
ETIM 编号,7.0 版 |
EC000221 |
ETIM 编号,6.0 版 |
EC000221 |
许可 - 标准
证书 |
cULus |
总体数据
标准型 |
EN IEC 60947-5-1 EN IEC 60947-1 |
实施安装 |
蘑菇型冲击按钮 |
外观设计 |
照明设备 |
安装条件(机械) |
任意 |
密封形式 |
膜 唇形密封 |
操作件材料 |
塑料 |
前环材料 |
ABS,镀铬 |
波纹管材料 |
硅树脂 |
操作元件颜色 |
白色 |
前环颜色 |
银 |
波纹管的颜色 |
蓝色 |
毛重 |
36 g |
总体数据 - 产品特性
可发光 |
是 |
|
法兰连接 |
是 |
|
可探测 |
是 |
|
全绝缘 |
是 |
|
|
2 |
机械参数
机械寿命,最少 |
1,000,000 操作 |
操动行程 |
5 mm |
操动力,大约 |
2 N |
安装 |
法兰连接 EFM |
螺钉紧固力矩 |
0.6 Nm |
机械参数 - 尺寸
高度 |
20 mm |
操动头直径 |
30 mm |
安装直径 |
22.3 mm |
前板厚度,最小 |
1.5 mm |
前板厚度,最大 |
6 mm |
间距 |
50 x 50 mm |
环境条件
防护等级 |
IP67 IP69K |
工作环境温度 |
-25 ... +80 °C |
耐冲击 |
30 g / 18 ms |
抗振性能 |
20 g / 10 ... 150 Hz |
电气参数
开关频率 |
1,000 /h |
语言条件
数据表
操作指南及符合性声明
手册
下载最新版本的Adobe Reader
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | E, N and R programme |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive * | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 |
Place and date of issue: | Wuppertal, April 7, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations * | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 8, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,
所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。
生成日期 2025/5/18 下午3:41