schmersal_s_icon.png

NMLHGN

项目编号: 101174527

下载

计划 数据
CADENAS CAD数据
SISTEMA 数据
产品描述:

-
(1)DT(8)(2)按钮
(1)DM(2)带有防尘膜片的按钮
(1)DL(8)(2)带灯按钮
(1)DLM(2)带有防尘膜片的带灯按钮
(1)ML(2)平顶指示灯
(1)MLH(2)突顶指示灯
(1)DP(3)(8)(2)蘑菇头撞击按钮,无闩锁
(1)DTP(3)(8)(2)蘑菇头撞击按钮,无闩锁(仅N程序)
(1)DLP(3)(8)(2)蘑菇头撞击按钮点亮,无闩锁(仅N程序)
(1)DRR(3)(8)(2)蘑菇头撞击按钮,带闩锁,通过旋转和拉动解锁(仅在N程序中拉动)
(1)DRZ(3)(8)(2)蘑菇头撞击按钮,带闩锁,通过拉动解锁
(1)WS21(4)(5)带2个位置的选择开关
(1)WT21(4)(5) 具有1个瞬时位置的选择开关
(1)WS32(4)(5) 具有3个保持位置的选择器开关
(1)WT32(4)(5) 带2个键位的选择开关
(1)WST32(4)(5) 选择开关:开关;锁闭
(1)WTS32(4)(5)选择开关:开关;锁闭
(1)SS21S(4)(5) 带2保持位置钥匙选择开关
(1)ST21S(4)(5)带1瞬时位置钥匙选择开关
(1)SS32S(4)(5)带3保持位置钥匙选择开关
(1)ST32S(4)(5) 带2瞬时位置钥匙选择开关,左和右
(1)SST32S(4)(5) 钥匙选择开关:开关,锁定
(1)STS32S(4)(5) 钥匙选择开关:锁定,开关
B插头

(1)
-指令和信号装置:
E"E" 装置
N"N" 装置
R"R" 装置

(2)
-按钮表面颜色:
SW黑色
GB黄色
RT红色
GN绿色
WS白色
BL蓝色
GR灰色

(3)
-蘑菇型按钮的圆顶直径  30 mm:
3030 mm
3535 mm
4040 mm
4242 mm
4545 mm
5050 mm
5555 mm
7070 mm

(4)
-拔动长度 mm:
短拔动
.1长拔动

(5)
-拔动杆颜色:
灰色
WS白色

(6)
-钥匙拔出位置(3个位置):
1左边
2中间
3右边

(7)
-钥匙拔出位置(2个位置):
1左边
2右边

(8)
-膜的颜色(仅N程序):
白色
GR/黑色
BL/蓝色
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
  • 突出半球型
  • 卫生设计
  • 防护等级 IP69K
  • 固定孔 Ø 22.3 mm

订货数据

型号

NMLHGN

商品编号(订购编号)

101174527

EAN(欧洲商品编号)

4250116201457

eCl@aa number,版本:12.0

27-37-12-11

eCl@aa number,版本:11.0

27-37-12-11

eCl@aa number,版本:9.0

27-37-12-11

ETIM 编号,7.0 版

EC000223

ETIM 编号,6.0 版

EC000223

许可 - 标准

证书

cULus

总体数据

标准型

EN IEC 60947-5-1

EN IEC 60947-1

实施安装

指示灯

前板安装

外观设计

圆形

高圆顶

安装条件(机械)

任意

密封形式

唇形密封

样式密封圈

圆顶材料

PA (12)

前环材料

ABS,镀铬

圆顶颜色

绿色

前环颜色

毛重

30 g

总体数据 - 产品特性

可发光

法兰连接

全绝缘

机械参数

安装

法兰连接 ELM

螺钉紧固力矩

0.6 Nm

机械参数 - 尺寸

注意 (安装高度)

前面板前的高度。

直径总计

44.5 mm

圆顶的高度

10.4 mm

圆顶直径

26 mm

安装直径

22.3 mm

前板厚度,最小

1.5 mm

前板厚度,最大

6 mm

间距

50 x 50 mm

环境条件

防护等级

IP67

IP69K

工作环境温度

-25 ... +80 °C

耐冲击

30 g / 18 ms

抗振性能

20 g / 10 ... 150 Hz

状态显示

注(集成系统诊断,状态)

24 VAC/DC

发货范围

备注(发货范围,号码及类型)

安装法兰ELM包含在交付范围内

语言条件

下载最新版本的Adobe Reader

Video ID: Mr-Safety-N-Programm

(Vimeo)


EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:E, N and R program
Type:See ordering code
Description of the component:Command and signalling devices
optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL*
Relevant Directives:Low Voltage Directive2014/35/EU
 EMC-Directive *2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, April 4, 2025
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:E, N and R program
Type:See ordering code
Description of the component:Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL*
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations *2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, April 4, 2025
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,

所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。

生成日期 2025/5/23 上午3:31