schmersal_s_icon.png

AV 415-04ZPKFE-2320 230 VAC

Item number: 101173634

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Manual release by means of M5 triangular key cover-side
  • Metal enclosure
  • Fail-safe locking system
  • for 1-leaf doors
  • for construction hoists

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AV 415-04ZPKFE-2320 230 VAC

Article number (order number)

101173634

EAN (European Article Number)

4030661302836

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Note (Ordering data)

Note: Actuators must be ordered separately.

General data

Standards

BG-GS-ET-19

DIN VDE 0660-200

EN 81

EN ISO 14119

EN IEC 60947-5-1

Working principle

electromechanical

Housing material

Aluminium

Housing coating material

painted

Material of the latching bolt

Zinc-plated metal / aluminium

Gross weight

1,005 g

General data - Features

Manual release

Yes

With fail-safe locking system (Y/N)

Yes

Safety functions

Yes

Number of door leafs

1

Number of safety contacts

4

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Holding force

3,500 N

Positive break travel

5 mm

Positive break force, minimum

15 N

Actuating speed, maximum

0.2 m/s

Mounting

interior mounting holes

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Width

130 mm

Height

100 mm

Depth

7.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +50 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Rated control voltage

230 VAC

Utilisation category AC-15

250 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Electrical power consumption, maximum

10 W

Switching element

Opener (NC)

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (Manual release)

using triangular key cover-side


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-06-05, 10:22 p.m.